Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| 0.241 RM - 0.2671 RM | 1224 In stock |
0.622 in
15.8 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| 1.9541 RM - 2.1654 RM | 730 In stock |
2.362 in
60.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| 111067 | 0.7564 RM - 0.8383 RM | 53844 In stock |
1.575 in
40.0 mm
|
Black
|
Eroded
|
LDPE
|
|
| 0.3235 RM - 0.3588 RM | 47038 In stock |
0.874 in
22.2 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| 2.2855 RM - 2.5326 RM | 96661 In stock |
3 in
76.2 mm
|
Black
|
Eroded
|
LDPE
|
||
| 1.6912 RM - 1.874 RM | 263 In stock |
2.5 in
63.5 mm
|
Black
|
Eroded
|
LDPE
|
||
| 270900 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
LDPE
|
|||
| 1350664 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Polished
|
LDPE
|
||
| Request the lead time here |
|
Black
|
Polished
|
LDPE
|
|||
| 0.8232 RM - 1.5965 RM | 720 In stock |
1.969 in
50.0 mm
|
Black
|
|
PE
|
||
| 2.7627 RM - 5.356 RM | 500 In stock |
2.362 in
60.0 mm
|
Black
|
|
PE
|
||
| 173400 In stock |
1.26 in
32.0 mm
|
Black
|
Textured
|
LDPE
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue