Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM
  • Colour: Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.0782 RM - 0.087 RM 3614 In stock
Natural
POM
0.0753 RM - 0.0835 RM 1010 In stock
Natural
POM
0.077 RM - 0.0846 RM 10 In stock
Natural
POM
0.0782 RM - 0.087 RM 10172 In stock
Natural
POM
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 10.0 mm | 0.394 in

005212000005

Price Range
0.087 RM - 0.0782 RM

Stock Levels
3614 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 5.0 mm | 0.197 in

005206000005

Price Range
0.0835 RM - 0.0753 RM

Stock Levels
1010 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 7.5 mm | 0.295 in

005209000005

Price Range
0.0846 RM - 0.077 RM

Stock Levels
10 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 15.0 mm | 0.591 in

005215000005

Price Range
0.087 RM - 0.0782 RM

Stock Levels
10172 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB