Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM
  • Colour: Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.0782 RM - 0.087 RM 10172 In stock
Natural
POM
0.0695 RM - 0.077 RM 163 In stock
Natural
POM
0.0782 RM - 0.087 RM 3614 In stock
Natural
POM
0.0788 RM - 0.0881 RM 7000 In stock
Natural
POM
0.1027 RM - 0.1138 RM 12166 In stock
Natural
POM
0.0782 RM - 0.087 RM 62618 In stock
Natural
POM
0.1366 RM - 0.1518 RM 20 In stock
Natural
POM
0.1162 RM - 0.1284 RM 10 In stock
Natural
POM
0.0753 RM - 0.0835 RM 1010 In stock
Natural
POM
0.077 RM - 0.0846 RM 10 In stock
Natural
POM
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 15.0 mm | 0.591 in

005215000005

Price Range
0.087 RM - 0.0782 RM

Stock Levels
10172 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 5.0 mm | 0.197 in

005243000005

Price Range
0.077 RM - 0.0695 RM

Stock Levels
163 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 10.0 mm | 0.394 in

005212000005

Price Range
0.087 RM - 0.0782 RM

Stock Levels
3614 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 10.0 mm | 0.394 in

005249000005

Price Range
0.0881 RM - 0.0788 RM

Stock Levels
7000 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 15.0 mm | 0.591 in

005252000005

Price Range
0.1138 RM - 0.1027 RM

Stock Levels
12166 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 7.5 mm | 0.295 in

005246000005

Price Range
0.087 RM - 0.0782 RM

Stock Levels
62618 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 25.0 mm | 0.984 in

005258000005

Price Range
0.1518 RM - 0.1366 RM

Stock Levels
20 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 20.0 mm | 0.787 in

005255000005

Price Range
0.1284 RM - 0.1162 RM

Stock Levels
10 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 5.0 mm | 0.197 in

005206000005

Price Range
0.0835 RM - 0.0753 RM

Stock Levels
1010 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB
Unthreaded Spacer - 2.6 mm | 0.102 in ; 4.0 mm | 0.157 in ; 7.5 mm | 0.295 in

005209000005

Price Range
0.0846 RM - 0.077 RM

Stock Levels
10 In stock
Attributes
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 HB