Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.3631 RM - 0.4022 RM | 213108 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| 1.447 RM - 1.6034 RM | 4902 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| 0.6392 RM - 0.7074 RM | 534 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
||
| 0.143 RM - 0.1588 RM | 2010 In stock |
Light Grey
|
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 0.488 RM - 0.5405 RM | 162778 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| 0.3841 RM - 0.4249 RM | 11080 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 1.2409 RM - 1.3758 RM | 56738 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| 0.593 RM - 0.6561 RM | 6831 In stock |
Grey
|
CPVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 0.7057 RM - 0.7822 RM | 17253 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 1.7307 RM - 1.9169 RM | 66 In stock |
Light Grey
|
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| 0.4325 RM - 0.4792 RM | 42067 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| 0.4921 RM - 0.5452 RM | 30208 In stock |
Light Grey
|
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| 1.032 RM - 1.1429 RM | 19032 In stock |
Light Grey
|
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| SS4-8 | 0.5137 RM - 0.5703 RM | 6080 In stock |
Light Grey
|
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
|
| 0.3385 RM - 0.3742 RM | 335960 In stock |
Light Grey
|
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 0.5767 RM - 0.6397 RM | 60261 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| 0.1272 RM - 0.1413 RM | 461291 In stock |
Light Grey
|
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 0.617 RM - 0.6847 RM | 2602 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
| 1.5637 RM - 1.7318 RM | 527 In stock |
Grey
|
CPVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| 0.4664 RM - 0.516 RM | 1070 In stock |
Light Grey
|
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm