Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.3631 RM - 0.4022 RM 213108 In stock
Light Grey
PVC
5.1 mm
9.5 mm
6.4 mm
1.447 RM - 1.6034 RM 4902 In stock
Light Grey
PVC
4.4 mm
9.5 mm
31.8 mm
0.6392 RM - 0.7074 RM 534 In stock
Light Grey
PVC
5.1 mm
9.5 mm
38.1 mm
0.143 RM - 0.1588 RM 2010 In stock
Light Grey
PVC
3.7 mm
6.4 mm
9.5 mm
0.488 RM - 0.5405 RM 162778 In stock
Light Grey
PVC
4.4 mm
9.5 mm
6.4 mm
0.3841 RM - 0.4249 RM 11080 In stock
Light Grey
PVC
4.4 mm
6.4 mm
9.5 mm
1.2409 RM - 1.3758 RM 56738 In stock
Light Grey
PVC
5.1 mm
9.5 mm
25.4 mm
0.593 RM - 0.6561 RM 6831 In stock
Grey
CPVC
10.1 mm
12.7 mm
9.5 mm
0.7057 RM - 0.7822 RM 17253 In stock
Light Grey
PVC
4.4 mm
6.4 mm
25.4 mm
1.7307 RM - 1.9169 RM 66 In stock
Light Grey
PVC
5.1 mm
9.5 mm
31.8 mm
0.4325 RM - 0.4792 RM 42067 In stock
Light Grey
PVC
4.4 mm
9.5 mm
19.1 mm
0.4921 RM - 0.5452 RM 30208 In stock
Light Grey
PVC
10.1 mm
12.7 mm
6.4 mm
1.032 RM - 1.1429 RM 19032 In stock
Light Grey
PVC
10.1 mm
12.7 mm
25.4 mm
SS4-8 0.5137 RM - 0.5703 RM 6080 In stock
Light Grey
PVC
3.0 mm
6.4 mm
25.4 mm
0.3385 RM - 0.3742 RM 335960 In stock
Light Grey
PVC
3.0 mm
6.4 mm
9.5 mm
0.5767 RM - 0.6397 RM 60261 In stock
Light Grey
PVC
4.4 mm
6.4 mm
19.1 mm
0.1272 RM - 0.1413 RM 461291 In stock
Light Grey
PVC
3.7 mm
6.4 mm
6.4 mm
0.617 RM - 0.6847 RM 2602 In stock
Light Grey
PVC
4.4 mm
9.5 mm
15.9 mm
1.5637 RM - 1.7318 RM 527 In stock
Grey
CPVC
10.1 mm
12.7 mm
38.1 mm
0.4664 RM - 0.516 RM 1070 In stock
Light Grey
PVC
4.4 mm
9.5 mm
12.7 mm
  • of 3
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 6.4 mm | 0.252 in

SS10-2

Price Range
0.4022 RM - 0.3631 RM

Stock Levels
213108 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 31.8 mm | 1.252 in

SS8-10L

Price Range
1.6034 RM - 1.447 RM

Stock Levels
4902 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 38.1 mm | 1.5 in

SS10-12

Price Range
0.7074 RM - 0.6392 RM

Stock Levels
534 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS6-3

Price Range
0.1588 RM - 0.143 RM

Stock Levels
2010 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 6.4 mm | 0.252 in

SS8-2L

Price Range
0.5405 RM - 0.488 RM

Stock Levels
162778 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS8-3

Price Range
0.4249 RM - 0.3841 RM

Stock Levels
11080 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS10-8

Price Range
1.3758 RM - 1.2409 RM

Stock Levels
56738 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 9.5 mm | 0.374 in

SS3/8-3

Price Range
0.6561 RM - 0.593 RM

Stock Levels
6831 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS8-8

Price Range
0.7822 RM - 0.7057 RM

Stock Levels
17253 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 31.8 mm | 1.252 in

SS10-10

Price Range
1.9169 RM - 1.7307 RM

Stock Levels
66 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 19.1 mm | 0.752 in

SS8-6L

Price Range
0.4792 RM - 0.4325 RM

Stock Levels
42067 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 6.4 mm | 0.252 in

SS3/8-2

Price Range
0.5452 RM - 0.4921 RM

Stock Levels
30208 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 25.4 mm | 1 in

SS3/8-8

Price Range
1.1429 RM - 1.032 RM

Stock Levels
19032 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS4-8

Price Range
0.5703 RM - 0.5137 RM

Stock Levels
6080 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS4-3

Price Range
0.3742 RM - 0.3385 RM

Stock Levels
335960 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS8-6

Price Range
0.6397 RM - 0.5767 RM

Stock Levels
60261 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS6-2

Price Range
0.1413 RM - 0.1272 RM

Stock Levels
461291 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS8-5L

Price Range
0.6847 RM - 0.617 RM

Stock Levels
2602 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS3/8-12

Price Range
1.7318 RM - 1.5637 RM

Stock Levels
527 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS8-4L

Price Range
0.516 RM - 0.4664 RM

Stock Levels
1070 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey