Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Compatible Thread Sizes Maximum Compatible Tube Diameter Outside Diameter View
1.6431 RM - 1.8206 RM 18070 In stock
Black
60.0 mm
40.0 mm
0.1576 RM - 0.1739 RM 6045 In stock
Natural
14.0 mm
13.0 mm
0.3473 RM - 0.3841 RM 394 In stock
Natural
23.0 mm
22.0 mm
0.4512 RM - 0.5002 RM 223488 In stock
Black
26.0 mm
25.0 mm
1.649 RM - 1.827 RM 66692 In stock
Black
60.0 mm
40.0 mm
1.6332 RM - 1.8101 RM 10 In stock
Natural
60.0 mm
40.0 mm
1.6285 RM - 1.8042 RM 165 In stock
Natural
60.0 mm
40.0 mm
0.1617 RM - 0.1798 RM 7535 In stock
Black
14.0 mm
13.0 mm
0.589 RM - 0.6526 RM 10256 In stock
Natural
29.0 mm
28.0 mm
2.4819 RM - 2.7498 RM 100008 In stock
Natural
20.0 mm
19.0 mm
0.8703 RM - 0.9637 RM 67040 In stock
Natural
34.0 mm
32.0 mm
1.5462 RM - 1.7132 RM 23810 In stock
Natural
60.0 mm
40.0 mm
0.3555 RM - 0.394 RM 1440 In stock
Black
23.0 mm
22.0 mm
0.6199 RM - 0.6858 RM 41748 In stock
Natural
29.0 mm
28.0 mm
0.8703 RM - 0.9643 RM 862 In stock
Black
34.0 mm
32.0 mm
0.4576 RM - 0.5072 RM 34014 In stock
Natural
26.0 mm
25.0 mm
1.6682 RM - 1.8486 RM 70 In stock
Black
60.0 mm
40.0 mm
0.1109 RM - 0.1226 RM 353881 In stock
Natural
17.0 mm
16.0 mm
1.7143 RM - 1.8999 RM 93714 In stock
Black
20.0 mm
19.0 mm
0.4658 RM - 0.5154 RM 166 In stock
Natural
26.0 mm
25.0 mm
  • of 2
Black Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055059901

Price Range
1.8206 RM - 1.6431 RM

Stock Levels
18070 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013000001

Price Range
0.1739 RM - 0.1576 RM

Stock Levels
6045 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
0.3841 RM - 0.3473 RM

Stock Levels
394 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025059901

Price Range
0.5002 RM - 0.4512 RM

Stock Levels
223488 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.7 mm | 0.461 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057059901

Price Range
1.827 RM - 1.649 RM

Stock Levels
66692 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 14.0 mm | 0.551 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057000001

Price Range
1.8101 RM - 1.6332 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
1.8042 RM - 1.6285 RM

Stock Levels
165 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013059901

Price Range
0.1798 RM - 0.1617 RM

Stock Levels
7535 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028000001

Price Range
0.6526 RM - 0.589 RM

Stock Levels
10256 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020000001

Price Range
2.7498 RM - 2.4819 RM

Stock Levels
100008 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032000001

Price Range
0.9637 RM - 0.8703 RM

Stock Levels
67040 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
1.7132 RM - 1.5462 RM

Stock Levels
23810 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
0.394 RM - 0.3555 RM

Stock Levels
1440 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029000001

Price Range
0.6858 RM - 0.6199 RM

Stock Levels
41748 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
0.9643 RM - 0.8703 RM

Stock Levels
862 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025000001

Price Range
0.5072 RM - 0.4576 RM

Stock Levels
34014 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056059901

Price Range
1.8486 RM - 1.6682 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016000001

Price Range
0.1226 RM - 0.1109 RM

Stock Levels
353881 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
1.8999 RM - 1.7143 RM

Stock Levels
93714 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026000001

Price Range
0.5154 RM - 0.4658 RM

Stock Levels
166 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer