Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Compatible Thread Sizes Maximum Compatible Tube Diameter Outside Diameter View
0.2638 RM - 0.2924 RM 80 In stock
Natural
20.0 mm
19.0 mm
0.3473 RM - 0.3841 RM 394 In stock
Natural
23.0 mm
22.0 mm
2.4819 RM - 2.7498 RM 23529 In stock
Natural
20.0 mm
19.0 mm
1.6285 RM - 1.8042 RM 165 In stock
Natural
60.0 mm
40.0 mm
0.4658 RM - 0.5154 RM 166 In stock
Natural
26.0 mm
25.0 mm
0.3607 RM - 0.3998 RM 1710 In stock
Natural
23.0 mm
22.0 mm
0.8709 RM - 0.9649 RM 12467 In stock
Natural
34.0 mm
32.0 mm
0.1109 RM - 0.1226 RM 353881 In stock
Natural
17.0 mm
16.0 mm
0.3555 RM - 0.394 RM 34540 In stock
Black
23.0 mm
22.0 mm
0.6199 RM - 0.6858 RM 41848 In stock
Natural
29.0 mm
28.0 mm
1.7143 RM - 1.8999 RM 86614 In stock
Black
20.0 mm
19.0 mm
0.7851 RM - 0.8703 RM 231676 In stock
Black
17.0 mm
16.0 mm
0.8703 RM - 0.9643 RM 20 In stock
Black
34.0 mm
32.0 mm
0.4658 RM - 0.5154 RM 239723 In stock
Black
26.0 mm
25.0 mm
0.2697 RM - 0.2994 RM 1336 In stock
Black
20.0 mm
19.0 mm
0.4576 RM - 0.5072 RM 13214 In stock
Natural
26.0 mm
25.0 mm
1.6682 RM - 1.8486 RM 70 In stock
Black
60.0 mm
40.0 mm
1.6431 RM - 1.8206 RM 14520 In stock
Black
60.0 mm
40.0 mm
0.8814 RM - 0.9759 RM 415 In stock
Black
34.0 mm
32.0 mm
0.1576 RM - 0.1739 RM 6849 In stock
Natural
14.0 mm
13.0 mm
  • of 2
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019000001

Price Range
0.2924 RM - 0.2638 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
0.3841 RM - 0.3473 RM

Stock Levels
394 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020000001

Price Range
2.7498 RM - 2.4819 RM

Stock Levels
23529 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
1.8042 RM - 1.6285 RM

Stock Levels
165 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026000001

Price Range
0.5154 RM - 0.4658 RM

Stock Levels
166 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102022000001

Price Range
0.3998 RM - 0.3607 RM

Stock Levels
1710 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033000001

Price Range
0.9649 RM - 0.8709 RM

Stock Levels
12467 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016000001

Price Range
0.1226 RM - 0.1109 RM

Stock Levels
353881 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
0.394 RM - 0.3555 RM

Stock Levels
34540 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029000001

Price Range
0.6858 RM - 0.6199 RM

Stock Levels
41848 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
1.8999 RM - 1.7143 RM

Stock Levels
86614 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016059901

Price Range
0.8703 RM - 0.7851 RM

Stock Levels
231676 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
0.9643 RM - 0.8703 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026059901

Price Range
0.5154 RM - 0.4658 RM

Stock Levels
239723 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019059901

Price Range
0.2994 RM - 0.2697 RM

Stock Levels
1336 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025000001

Price Range
0.5072 RM - 0.4576 RM

Stock Levels
13214 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056059901

Price Range
1.8486 RM - 1.6682 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055059901

Price Range
1.8206 RM - 1.6431 RM

Stock Levels
14520 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032059901

Price Range
0.9759 RM - 0.8814 RM

Stock Levels
415 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013000001

Price Range
0.1739 RM - 0.1576 RM

Stock Levels
6849 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer