Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
6.409 RM - 7.1013 RM 878 In stock
M4
Male to Female
20.0 mm
7.2431 RM - 8.0259 RM Request the lead time here
M3
Female to Female
30.0 mm
25.0 mm
10.8072 RM - 11.9746 RM 90 In stock
M5
Male to Female
20.0 mm
7.3978 RM - 8.1969 RM 6 In stock
M4
Female to Female
25.0 mm
30.0 mm
18.0871 RM - 20.0408 RM 40 In stock
M8
Female to Female
70.0 mm
70.0 mm
8.6971 RM - 9.6363 RM 58 In stock
M6
Female to Female
35.0 mm
40.0 mm
7.8829 RM - 8.7339 RM 6217 In stock
M4
Male to Female
10.0 mm
152.2266 RM - 168.6724 RM 13 In stock
M10
Female to Female
8.0 mm
15.0 mm
10.3426 RM - 11.4604 RM 123 In stock
M5
Male to Female
20.0 mm
10.6881 RM - 11.8421 RM 40 In stock
M5
Male to Female
15.0 mm
25.3629 RM - 28.1034 RM 21 In stock
M8
Male to Female
35.0 mm
6.409 RM - 7.1013 RM Request the lead time here
M4
Male to Female
10.0 mm
18.7455 RM - 20.7704 RM 2361 In stock
M8
Female to Female
50.0 mm
100.0 mm
33.8844 RM - 37.5459 RM 58 In stock
M8
Male to Female
40.0 mm
7.0791 RM - 7.8438 RM 273 In stock
M4
Male to Female
15.0 mm
9.355 RM - 10.3653 RM 430 In stock
M6
Female to Female
40.0 mm
40.0 mm
39.1534 RM - 43.3835 RM 55 In stock
M10
Male to Female
45.0 mm
24.0467 RM - 26.6447 RM Request the lead time here
M8
Female to Female
14.3 mm
12.7 mm
497726 8.3673 RM - 9.2715 RM 585 In stock
M6
Female to Female
35.0 mm
30.0 mm
38.1652 RM - 42.2879 RM 43 In stock
M10
Female to Female
19.1 mm
25.4 mm
  • of 4
Screw-On Feet - Round ; Overall Height 16.0 mm | 0.63 in ; Thread Size M4

497743

Price Range
7.1013 RM - 6.409 RM

Stock Levels
878 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 10.0 mm | 0.394 in ; Thread Size M3

497723

Price Range
8.0259 RM - 7.2431 RM

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M3
  • Female thread length
    3.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497750

Price Range
11.9746 RM - 10.8072 RM

Stock Levels
90 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M4

497724

Price Range
8.1969 RM - 7.3978 RM

Stock Levels
6 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M8

497733

Price Range
20.0408 RM - 18.0871 RM

Stock Levels
40 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Screw-On Feet - Round ; Overall Height 20.0 mm | 0.787 in ; Thread Size M6

497727

Price Range
9.6363 RM - 8.6971 RM

Stock Levels
58 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M4

497746

Price Range
8.7339 RM - 7.8829 RM

Stock Levels
6217 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 70.0 mm | 2.756 in ; Thread Size M10

497741

Price Range
168.6724 RM - 152.2266 RM

Stock Levels
13 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M10
  • Female thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M5

497748

Price Range
11.4604 RM - 10.3426 RM

Stock Levels
123 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 35.0 mm | 1.378 in ; Thread Size M5

497749

Price Range
11.8421 RM - 10.6881 RM

Stock Levels
40 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 68.0 mm | 2.677 in ; Thread Size M8

497757

Price Range
28.1034 RM - 25.3629 RM

Stock Levels
21 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 21.0 mm | 0.827 in ; Thread Size M4

497744

Price Range
7.1013 RM - 6.409 RM

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 35.0 mm | 1.378 in ; Thread Size M8

497734

Price Range
20.7704 RM - 18.7455 RM

Stock Levels
2361 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Screw-On Feet - Round ; Overall Height 78.0 mm | 3.071 in ; Thread Size M8

497759

Price Range
37.5459 RM - 33.8844 RM

Stock Levels
58 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M4

497747

Price Range
7.8438 RM - 7.0791 RM

Stock Levels
273 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M6

497728

Price Range
10.3653 RM - 9.355 RM

Stock Levels
430 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 88.0 mm | 3.465 in ; Thread Size M10

497761

Price Range
43.3835 RM - 39.1534 RM

Stock Levels
55 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 35.0 mm | 1.378 in ; Thread Size M8

497735

Price Range
26.6447 RM - 24.0467 RM

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M6

497726

Price Range
9.2715 RM - 8.3673 RM

Stock Levels
585 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M10

497738

Price Range
42.2879 RM - 38.1652 RM

Stock Levels
43 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M10
  • Female thread length
    10.0 mm