Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
7.4194 RM - 8.2208 RM 1926 In stock
M4
Male to Male
30.0 mm
25.0 mm
6.409 RM - 7.1013 RM 878 In stock
M4
Male to Female
20.0 mm
25.3659 RM - 28.1057 RM 59 In stock
M8
Male to Male
15.0 mm
10.0 mm
10.8072 RM - 11.9746 RM 90 In stock
M5
Male to Female
20.0 mm
38.2218 RM - 42.3509 RM 20 In stock
M10
Male to Female
45.0 mm
17.3055 RM - 19.1745 RM 14627 In stock
M8
Male to Male
15.0 mm
15.0 mm
7.0686 RM - 7.8321 RM 843 In stock
M5
Male to Male
35.0 mm
30.0 mm
7.8829 RM - 8.7339 RM 6217 In stock
M4
Male to Female
10.0 mm
21.8701 RM - 24.2329 RM 7344 In stock
M8
Male to Male
30.0 mm
15.0 mm
186.9772 RM - 207.1767 RM 4 In stock
M16
Male to Male
25.0 mm
20.0 mm
7.0791 RM - 7.8438 RM 273 In stock
M4
Male to Female
15.0 mm
174.3448 RM - 193.1796 RM 5 In stock
M10
Male to Female
60.0 mm
25.3285 RM - 28.0643 RM 45 In stock
M8
Male to Male
25.0 mm
20.0 mm
177.5604 RM - 196.7431 RM 5 In stock
M10
Male to Male
20.0 mm
20.0 mm
69.521 RM - 77.0309 RM 48 In stock
M10
Male to Male
15.0 mm
20.0 mm
11.7586 RM - 13.0294 RM 68 In stock
M6
Male to Male
11.1 mm
11.1 mm
38.1652 RM - 42.2879 RM 48 In stock
M10
Male to Male
15.0 mm
15.0 mm
7.3978 RM - 8.1969 RM 94 In stock
M5
Male to Male
35.0 mm
40.0 mm
24.0467 RM - 26.6447 RM 20 In stock
M8
Male to Male
10.0 mm
10.0 mm
14.1547 RM - 15.684 RM 70 In stock
M6
Male to Male
12.7 mm
14.3 mm
  • of 4
Screw-On Feet - Round ; Overall Height 22.0 mm | 0.866 in ; Thread Size M4

497699

Price Range
8.2208 RM - 7.4194 RM

Stock Levels
1926 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 16.0 mm | 0.63 in ; Thread Size M4

497743

Price Range
7.1013 RM - 6.409 RM

Stock Levels
878 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 106.0 mm | 4.173 in ; Thread Size M8

497714

Price Range
28.1057 RM - 25.3659 RM

Stock Levels
59 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497750

Price Range
11.9746 RM - 10.8072 RM

Stock Levels
90 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 83.0 mm | 3.268 in ; Thread Size M10

497760

Price Range
42.3509 RM - 38.2218 RM

Stock Levels
20 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 75.0 mm | 2.953 in ; Thread Size M8

497710

Price Range
19.1745 RM - 17.3055 RM

Stock Levels
14627 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Screw-On Feet - Round ; Overall Height 35.0 mm | 1.378 in ; Thread Size M5

497702

Price Range
7.8321 RM - 7.0686 RM

Stock Levels
843 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M4

497746

Price Range
8.7339 RM - 7.8829 RM

Stock Levels
6217 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 80.0 mm | 3.15 in ; Thread Size M8

497711

Price Range
24.2329 RM - 21.8701 RM

Stock Levels
7344 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Screw-On Feet - Round ; Overall Height 142.0 mm | 5.591 in ; Thread Size M16

497720

Price Range
207.1767 RM - 186.9772 RM

Stock Levels
4 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M16
  • Male thread length
    46.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M4

497747

Price Range
7.8438 RM - 7.0791 RM

Stock Levels
273 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 113.0 mm | 4.449 in ; Thread Size M10

497763

Price Range
193.1796 RM - 174.3448 RM

Stock Levels
5 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Screw-On Feet - Round ; Overall Height 85.0 mm | 3.346 in ; Thread Size M8

497712

Price Range
28.0643 RM - 25.3285 RM

Stock Levels
45 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Screw-On Feet - Round ; Overall Height 156.0 mm | 6.142 in ; Thread Size M10

497719

Price Range
196.7431 RM - 177.5604 RM

Stock Levels
5 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Screw-On Feet - Round ; Overall Height 146.0 mm | 5.748 in ; Thread Size M10

497718

Price Range
77.0309 RM - 69.521 RM

Stock Levels
48 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Screw-On Feet - Round ; Overall Height 60.0 mm | 2.362 in ; Thread Size M6

497707

Price Range
13.0294 RM - 11.7586 RM

Stock Levels
68 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Screw-On Feet - Round ; Overall Height 121.0 mm | 4.764 in ; Thread Size M10

497716

Price Range
42.2879 RM - 38.1652 RM

Stock Levels
48 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497703

Price Range
8.1969 RM - 7.3978 RM

Stock Levels
94 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 101.0 mm | 3.976 in ; Thread Size M8

497713

Price Range
26.6447 RM - 24.0467 RM

Stock Levels
20 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 70.0 mm | 2.756 in ; Thread Size M6

497709

Price Range
15.684 RM - 14.1547 RM

Stock Levels
70 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    20.0 mm