Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
26.8239 RM - 29.7214 RM 270 In stock
M4
Female to Male
25.0 mm
17.2332 RM - 19.0946 RM 133 In stock
M4
Female to Male
20.0 mm
22.7275 RM - 25.1826 RM 100 In stock
M6
Female to Male
20.0 mm
20.5328 RM - 22.7509 RM 69852 In stock
M4
Female to Female
25.0 mm
25.0 mm
186.0392 RM - 206.1377 RM 8 In stock
M16
Female to Female
15.0 mm
25.0 mm
10.1459 RM - 11.2426 RM 5288 In stock
6-32
Female to Male
50.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M4

SDD-DIA-1530-M4

Price Range
29.7214 RM - 26.8239 RM

Stock Levels
270 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 28.0 mm | 1.102 in ; Thread Size M4

SDD-DIA-1515-M4

Price Range
19.0946 RM - 17.2332 RM

Stock Levels
133 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    13.0 mm
Screw-On Feet - Round ; Overall Height 44.0 mm | 1.732 in ; Thread Size M6

SDD-DIA-2025-M6

Price Range
25.1826 RM - 22.7275 RM

Stock Levels
100 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M6
  • Male thread length
    19.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M4

SDD-DII-1515-M4

Price Range
22.7509 RM - 20.5328 RM

Stock Levels
69852 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M16

497742

Price Range
206.1377 RM - 186.0392 RM

Stock Levels
8 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M16
  • Female thread length
    16.0 mm
Vibration Mount - Round ; ; Thread Size 6-32

QM1T

Price Range
11.2426 RM - 10.1459 RM

Stock Levels
5288 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    6-32
  • Base Height
    50.0 mm