Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
16.1329 RM - 17.8752 RM 1835 In stock
M4
Male to Male
15.0 mm
15.0 mm
26.8239 RM - 29.7214 RM 270 In stock
M4
Female to Male
25.0 mm
24.5662 RM - 27.2197 RM 565 In stock
M6
Male to Male
15.0 mm
20.0 mm
17.2332 RM - 19.0946 RM 133 In stock
M4
Female to Male
20.0 mm
22.7275 RM - 25.1826 RM 100 In stock
M6
Female to Male
20.0 mm
20.9957 RM - 23.2634 RM 200 In stock
M6
Male to Male
20.0 mm
15.0 mm
10.1459 RM - 11.2426 RM 5288 In stock
6-32
Female to Male
50.0 mm
13.3218 RM - 14.0228 RM 1640 In stock
M6
Male to Male
15.0 mm
10.0 mm
Screw-On Feet - Round ; Overall Height 28.0 mm | 1.102 in ; Thread Size M4

SDD-DAA-15-8-M4

Price Range
17.8752 RM - 16.1329 RM

Stock Levels
1835 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M4

SDD-DIA-1530-M4

Price Range
29.7214 RM - 26.8239 RM

Stock Levels
270 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 57.0 mm | 2.244 in ; Thread Size M6

SDD-DAA-2520-M6

Price Range
27.2197 RM - 24.5662 RM

Stock Levels
565 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    18.5 mm
Screw-On Feet - Round ; Overall Height 28.0 mm | 1.102 in ; Thread Size M4

SDD-DIA-1515-M4

Price Range
19.0946 RM - 17.2332 RM

Stock Levels
133 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    13.0 mm
Screw-On Feet - Round ; Overall Height 44.0 mm | 1.732 in ; Thread Size M6

SDD-DIA-2025-M6

Price Range
25.1826 RM - 22.7275 RM

Stock Levels
100 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M6
  • Male thread length
    19.0 mm
Screw-On Feet - Round ; Overall Height 52.0 mm | 2.047 in ; Thread Size M6

SDD-DAA-2515-M6

Price Range
23.2634 RM - 20.9957 RM

Stock Levels
200 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    18.5 mm
Vibration Mount - Round ; ; Thread Size 6-32

QM1T

Price Range
11.2426 RM - 10.1459 RM

Stock Levels
5288 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    6-32
  • Base Height
    50.0 mm
Vibration Mount - Round ; ; Thread Size M6

QM8

Price Range
14.0228 RM - 13.3218 RM

Stock Levels
1640 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    21.0 mm