Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
7.4194 RM - 8.2208 RM 1926 In stock
M4
Male to Male
30.0 mm
25.0 mm
6.409 RM - 7.1013 RM 878 In stock
M4
Male to Female
20.0 mm
25.3659 RM - 28.1057 RM 59 In stock
M8
Male to Male
15.0 mm
10.0 mm
10.8072 RM - 11.9746 RM 90 In stock
M5
Male to Female
20.0 mm
9.7869 RM - 10.8446 RM 80 In stock
M6
Male to Male
11.1 mm
11.1 mm
25.712 RM - 28.4892 RM 6 In stock
M8
Male to Male
10.0 mm
15.0 mm
8.0387 RM - 8.9067 RM 54 In stock
M6
Male to Male
45.0 mm
40.0 mm
7.0686 RM - 7.8321 RM 613 In stock
M5
Male to Male
30.0 mm
30.0 mm
7.8829 RM - 8.7339 RM 6217 In stock
M4
Male to Female
10.0 mm
24.0467 RM - 26.6447 RM 20 In stock
M8
Male to Male
10.0 mm
10.0 mm
10.3426 RM - 11.4604 RM 123 In stock
M5
Male to Female
20.0 mm
10.6881 RM - 11.8421 RM 40 In stock
M5
Male to Female
15.0 mm
25.3629 RM - 28.1034 RM 21 In stock
M8
Male to Female
35.0 mm
6.409 RM - 7.1013 RM Request the lead time here
M4
Male to Female
10.0 mm
33.8844 RM - 37.5459 RM 58 In stock
M8
Male to Female
40.0 mm
7.3978 RM - 8.1969 RM 94 In stock
M5
Male to Male
35.0 mm
40.0 mm
7.0791 RM - 7.8438 RM 273 In stock
M4
Male to Female
15.0 mm
39.1534 RM - 43.3835 RM 55 In stock
M10
Male to Female
45.0 mm
11.193 RM - 12.403 RM 88911 In stock
M6
Male to Male
40.0 mm
40.0 mm
69.521 RM - 77.0309 RM 48 In stock
M10
Male to Male
15.0 mm
20.0 mm
  • of 4
Screw-On Feet - Round ; Overall Height 22.0 mm | 0.866 in ; Thread Size M4

497699

Price Range
8.2208 RM - 7.4194 RM

Stock Levels
1926 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 16.0 mm | 0.63 in ; Thread Size M4

497743

Price Range
7.1013 RM - 6.409 RM

Stock Levels
878 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 106.0 mm | 4.173 in ; Thread Size M8

497714

Price Range
28.1057 RM - 25.3659 RM

Stock Levels
59 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497750

Price Range
11.9746 RM - 10.8072 RM

Stock Levels
90 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 55.0 mm | 2.165 in ; Thread Size M6

497706

Price Range
10.8446 RM - 9.7869 RM

Stock Levels
80 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 111.0 mm | 4.37 in ; Thread Size M8

497715

Price Range
28.4892 RM - 25.712 RM

Stock Levels
6 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 50.0 mm | 1.969 in ; Thread Size M6

497705

Price Range
8.9067 RM - 8.0387 RM

Stock Levels
54 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M5

497701

Price Range
7.8321 RM - 7.0686 RM

Stock Levels
613 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 25.0 mm | 0.984 in ; Thread Size M4

497746

Price Range
8.7339 RM - 7.8829 RM

Stock Levels
6217 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 101.0 mm | 3.976 in ; Thread Size M8

497713

Price Range
26.6447 RM - 24.0467 RM

Stock Levels
20 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M5

497748

Price Range
11.4604 RM - 10.3426 RM

Stock Levels
123 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 35.0 mm | 1.378 in ; Thread Size M5

497749

Price Range
11.8421 RM - 10.6881 RM

Stock Levels
40 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 68.0 mm | 2.677 in ; Thread Size M8

497757

Price Range
28.1034 RM - 25.3629 RM

Stock Levels
21 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 21.0 mm | 0.827 in ; Thread Size M4

497744

Price Range
7.1013 RM - 6.409 RM

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 78.0 mm | 3.071 in ; Thread Size M8

497759

Price Range
37.5459 RM - 33.8844 RM

Stock Levels
58 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M5

497703

Price Range
8.1969 RM - 7.3978 RM

Stock Levels
94 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 30.0 mm | 1.181 in ; Thread Size M4

497747

Price Range
7.8438 RM - 7.0791 RM

Stock Levels
273 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Screw-On Feet - Round ; Overall Height 88.0 mm | 3.465 in ; Thread Size M10

497761

Price Range
43.3835 RM - 39.1534 RM

Stock Levels
55 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 45.0 mm | 1.772 in ; Thread Size M6

497704

Price Range
12.403 RM - 11.193 RM

Stock Levels
88911 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    15.0 mm
Screw-On Feet - Round ; Overall Height 146.0 mm | 5.748 in ; Thread Size M10

497718

Price Range
77.0309 RM - 69.521 RM

Stock Levels
48 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M10
  • Male thread length
    43.0 mm