Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation. Quick and easy for added convenience.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Head Shape Body Diameter Compatible Thread Sizes (All) View
MSNE-16-01 0.4792 RM - 0.5312 RM 2040 In stock
Round
0.4384 RM - 0.4862 RM 30 In stock
Round
0.3134 RM - 0.3473 RM 2146 In stock
Round
MSNE-8M-01 0.3228 RM - 0.3578 RM 2640 In stock
Round
0.3029 RM - 0.335 RM 3485 In stock
Round
0.3671 RM - 0.4068 RM 61937 In stock
Round
MSNE-6-01 0.3286 RM - 0.3642 RM 3287 In stock
Round
0.4325 RM - 0.4792 RM 3825 In stock
Round
0.3257 RM - 0.3607 RM 30 In stock
Round
0.2621 RM - 0.2901 RM 5968 In stock
Round
0.3158 RM - 0.3502 RM 38 In stock
Round
0.2761 RM - 0.3059 RM 2002 In stock
Round
0.3695 RM - 0.4092 RM 21676 In stock
Round
0.335 RM - 0.3718 RM 10091 In stock
Round
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1 in; Nylon; Natural

MSNE-16-01

Price Range
0.5312 RM - 0.4792 RM

Stock Levels
2040 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.752 in; Nylon; Natural

MSNE-12-01

Price Range
0.4862 RM - 0.4384 RM

Stock Levels
30 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 6.0 mm | 0.236 in; Nylon; Natural

MSNE-6M-01

Price Range
0.3473 RM - 0.3134 RM

Stock Levels
2146 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 8.0 mm | 0.315 in; Nylon; Natural

MSNE-8M-01

Price Range
0.3578 RM - 0.3228 RM

Stock Levels
2640 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.626 in; Nylon; Natural

MSNE-10-01

Price Range
0.335 RM - 0.3029 RM

Stock Levels
3485 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.5 in; Nylon; Natural

MSNE-8-01

Price Range
0.4068 RM - 0.3671 RM

Stock Levels
61937 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.374 in; Nylon; Natural

MSNE-6-01

Price Range
0.3642 RM - 0.3286 RM

Stock Levels
3287 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 8.0 mm | 0.315 in; Nylon; Natural

MSNE-5-01

Price Range
0.4792 RM - 0.4325 RM

Stock Levels
3825 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 10.0 mm | 0.394 in; Nylon; Natural

MSNE-10M-01

Price Range
0.3607 RM - 0.3257 RM

Stock Levels
30 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.189 in; Nylon; Natural

MSNE-3-01

Price Range
0.2901 RM - 0.2621 RM

Stock Levels
5968 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 4.0 mm | 0.157 in; Nylon; Natural

MSNE-4M-01

Price Range
0.3502 RM - 0.3158 RM

Stock Levels
38 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 12.0 mm | 0.472 in; Nylon; Natural

MSNE-12M-01

Price Range
0.3059 RM - 0.2761 RM

Stock Levels
2002 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.126 in; Nylon; Natural

MSNE-2-01

Price Range
0.4092 RM - 0.3695 RM

Stock Levels
21676 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.252 in; Nylon; Natural

MSNE-4-01

Price Range
0.3718 RM - 0.335 RM

Stock Levels
10091 In stock
Attributes
  • Head Shape
    Round
  • Colour
    Natural
  • Full Material
    Nylon 6/6