Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are panel joining grommet nuts. They have a seal to prevent moisture and material from entering. They are mounted into a square hole to prevent rotation. Available with both round and square heads.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Dimensions | Mounting Hole Length | Head Style | View | |
|---|---|---|---|---|---|---|
| 0.5634 RM - 0.6252 RM | 1100 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.6811 RM - 0.7551 RM | 4717 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.573 RM - 0.635 RM | 1660 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.7551 RM - 0.836 RM | 96100 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.7369 RM - 0.8165 RM | 1160 In stock |
|
|
|
||
| 0.5476 RM - 0.607 RM | 105 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.5342 RM - 0.5925 RM | Request the lead time here |
|
0.305 in
7.75 mm
|
|
||
| 0.7728 RM - 0.8559 RM | 180 In stock |
|
|
|
||
| 0.6453 RM - 0.7145 RM | 68090 In stock |
|
0.305 in
7.75 mm
|
|
||
| 0.7551 RM - 0.836 RM | 1000 In stock |
|
|
|
||
| 0.7206 RM - 0.7988 RM | 46615 In stock |
|
0.305 in
7.75 mm
|
|
||
| SG-1 | 2.7682 RM - 3.0662 RM | 1034 In stock |
|
|
Round
|
|
| 11.3221 RM - 12.5447 RM | 18 In stock |
|
|
Round
|
||
| 3.6119 RM - 4.0017 RM | 40 In stock |
|
|
Round