Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
---|---|---|---|---|---|---|---|---|---|
0.1074 RM - 0.1179 RM | 564566 In stock |
|
|
Natural
|
Round
|
HDPE
|
|
||
0.5808 RM - 0.6432 RM | 36992 In stock |
TPR
|
|
Black
|
Round
|
TPR
|
0.374 in
9.5 mm
|
||
1.1505 RM - 1.2748 RM | 3243 In stock |
TPR
|
|
Black
|
Round
|
TPR
|
0.453 in
11.5 mm
|
||
0.6141 RM - 1.1913 RM | 36 In stock |
Rubber
|
|
Black
|
Round
|
LDPE
|
0.315 in
8.0 mm
|
||
0.6351 RM - 0.7034 RM | 10 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.626 in
15.9 mm
|
||
50701 | 0.3864 RM - 0.4284 RM | 7324 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.378 in
9.6 mm
|
|
1.5445 RM - 1.7114 RM | 13276 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
9.5482 RM - 10.5796 RM | 1570 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.472 in
12.0 mm
|
||
SOF-15126 | 3.5255 RM - 3.9073 RM | 453 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
|
1.6291 RM - 1.8054 RM | 4301 In stock |
TPR
|
|
Black
|
Round
|
TPR
|
0.717 in
18.2 mm
|
||
0.4991 RM - 0.5528 RM | 3032 In stock |
TPR
|
|
Black
|
Round
|
TPR
|
0.28 in
7.1 mm
|
||
0.8505 RM - 0.9421 RM | 6028 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
1 in
25.4 mm
|
||
11.5468 RM - 12.7941 RM | 3572 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.48 in
63.0 mm
|
||
2.5163 RM - 2.7878 RM | 647 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.551 in
14.0 mm
|
||
0.4763 RM - 0.9228 RM | 29 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.354 in
9.0 mm
|
||
5.3654 RM - 5.945 RM | 4600 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.22 in
31.0 mm
|
||
2.1865 RM - 2.4224 RM | 4131 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.724 in
18.4 mm
|
||
15140 | 0.6794 RM - 0.753 RM | 5963 In stock |
TPR
|
|
Black
|
Round
|
TPR
|
0.374 in
9.5 mm
|
|
6.7651 RM - 7.4953 RM | 2188 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
FF-004B | 2.3068 RM - 2.5554 RM | 1041 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.394 in
10.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue