Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
62.4124 RM - 69.1549 RM 1970 In stock
Black
35.6 mm
493581 24.1065 RM - 26.7107 RM 5 In stock
Natural
Right & Left handed
Screw On
23.5 mm
493583 24.1065 RM - 26.7107 RM 6 In stock
Natural
Right & Left handed
Screw On
23.5 mm
24.1065 RM - 26.7107 RM Request the lead time here
Natural
Right & Left handed
Screw On
23.5 mm
4.1152 RM - 4.1152 RM Request the lead time here
Natural
Screw/Weld
22.5 mm
4.7471 RM - 4.7471 RM Request the lead time here
Silver
Screw On
37.0 mm
14.1643 RM - 14.1643 RM Request the lead time here
White
Screw/Weld
41.5 mm
8.5036 RM - 8.5036 RM Request the lead time here
Black
Screw/Weld
20.5 mm
34.501 RM - 38.2276 RM 3810 In stock
Natural
Right & Left handed
Screw
39.0 mm
37.2193 RM - 37.2193 RM Request the lead time here
Natural
Screw On
23.7 mm
5.8562 RM - 5.8562 RM Request the lead time here
Silver
Screw On
42.0 mm
6.1372 RM - 6.1372 RM Request the lead time here
Silver
Screw On
14.5 mm
2.4027 RM - 2.4027 RM Request the lead time here
White
Screw On
30.0 mm
2.5108 RM - 2.5108 RM Request the lead time here
White
Right Handed
Screw/Weld
20.0 mm
8.2462 RM - 8.2462 RM Request the lead time here
Black
Screw On
43.0 mm
23.6791 RM - 23.6791 RM Request the lead time here
Natural
Screw On
23.5 mm
10.2233 RM - 10.2233 RM Request the lead time here
Black
Screw/Weld
28.0 mm
2.8914 RM - 2.8914 RM Request the lead time here
White
Left Handed
Screw/Weld
14.5 mm
395401E 35.6574 RM - 37.5344 RM 4460 In stock
Natural
Right & Left handed
Screw
32.5 mm
17.1643 RM - 17.1643 RM Request the lead time here
Black
Screw/Weld
29.0 mm
  • of 4
Concealed Hinge - ; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
69.1549 RM - 62.4124 RM

Stock Levels
1970 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Material
    ABS
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493581

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
5 In stock
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493583

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
6 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493582

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw/Weld; Steel; Natural

20036089

Price Range
4.1152 RM - 4.1152 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    9.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20036010

Price Range
4.7471 RM - 4.7471 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    37.0 mm
  • Pin Diameter
    12.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 49.0 mm | 1.929 in; Screw/Weld; Aluminium; White

20036119

Price Range
14.1643 RM - 14.1643 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    49.0 mm
  • Overall Length
    69.0 mm
  • Overall Width
    41.5 mm
  • Pin Diameter
    11.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035884

Price Range
8.5036 RM - 8.5036 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.5 mm
  • Pin Diameter
    9.0 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395634E

Price Range
38.2276 RM - 34.501 RM

Stock Levels
3810 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw On; Stainless Steel; Natural

20043353

Price Range
37.2193 RM - 37.2193 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.8 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    23.7 mm
  • Pin Diameter
    6.8 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20035990

Price Range
5.8562 RM - 5.8562 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    42.0 mm
  • Pin Diameter
    6.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036058

Price Range
6.1372 RM - 6.1372 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; White

20036294

Price Range
2.4027 RM - 2.4027 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    30.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 62.0 mm | 2.441 in; Screw/Weld; Steel; White

20036201

Price Range
2.5108 RM - 2.5108 RM

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    20.0 mm
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    62.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    20.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 49.5 mm | 1.949 in; Screw On; Zinc Alloy; Black

20036324

Price Range
8.2462 RM - 8.2462 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    49.5 mm
  • Overall Length
    60.1 mm
  • Overall Width
    43.0 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Stainless Steel; Natural

20043414

Price Range
23.6791 RM - 23.6791 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035860

Price Range
10.2233 RM - 10.2233 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    12.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036263

Price Range
2.8914 RM - 2.8914 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    6.0 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395401E

Price Range
37.5344 RM - 35.6574 RM

Stock Levels
4460 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 84.0 mm | 3.307 in; Screw/Weld; Zinc Alloy; Black

20035853

Price Range
17.1643 RM - 17.1643 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    84.0 mm
  • Overall Length
    84.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.8 mm