Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|---|
23.1793 RM - 25.6834 RM | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
493583 | 23.1793 RM - 25.6834 RM | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
493581 | 23.1793 RM - 25.6834 RM | 11 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
7.9967 RM - 7.9967 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.268 in
32.2 mm
|
||
35.7878 RM - 35.7878 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.933 in
23.7 mm
|
||
5.631 RM - 5.631 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
||
5.9012 RM - 5.9012 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
2.3103 RM - 2.3103 RM | Request the lead time here |
White
|
|
Screw On
|
0.63 in
16.0 mm
|
||
2.4142 RM - 2.4142 RM | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.787 in
20.0 mm
|
||
7.929 RM - 7.929 RM | Request the lead time here |
Black
|
|
Screw On
|
1.693 in
43.0 mm
|
||
30.4534 RM - 33.7431 RM | 257 In stock |
Natural
|
Right Handed
|
Screw On
|
0.709 in
18.0 mm
|
||
21.6074 RM - 23.9422 RM | 88 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.496 in
38.0 mm
|
||
49.151 RM - 54.461 RM | 7225 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.28 in
32.5 mm
|
||
16.0856 RM - 17.8233 RM | 11377 In stock |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||
695631E | 33.7017 RM - 37.3428 RM | 271 In stock |
Natural
|
Right & Left handed
|
Weld
|
0.886 in
22.5 mm
|
|
23.4385 RM - 25.9706 RM | 823 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||
28.0876 RM - 31.1217 RM | 3095 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.28 in
32.5 mm
|
||
16.0856 RM - 17.8233 RM | 13910 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||
22.6108 RM - 25.0536 RM | 499 In stock |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||
4.9947 RM - 4.9947 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.701 in
17.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue