Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
33.174 RM - 36.7573 RM 118 In stock
Natural
Right & Left handed
Screw
32.5 mm
11.2683 RM - 11.2683 RM Request the lead time here
Silver
Screw On
23.5 mm
9.1384 RM - 9.1384 RM Request the lead time here
Grey
Screw/Weld
17.2 mm
10.4278 RM - 10.4278 RM Request the lead time here
Silver
Screw On
28.0 mm
15.2894 RM - 15.2894 RM Request the lead time here
White
Screw On
36.5 mm
52.2505 RM - 57.8949 RM 7 In stock
Natural
Right & Left handed
Screw
39.0 mm
6.3898 RM - 6.3898 RM Request the lead time here
White
Screw/Weld
22.8 mm
4.2575 RM - 4.2575 RM Request the lead time here
White
Screw On
51.0 mm
7.6231 RM - 7.6231 RM Request the lead time here
White
Screw/Weld
30.0 mm
2.4655 RM - 2.4655 RM Request the lead time here
White
Left Handed
Screw/Weld
22.5 mm
3.0212 RM - 3.0212 RM Request the lead time here
White
Screw/Weld
18.5 mm
6.1656 RM - 6.1656 RM Request the lead time here
Silver
Screw On
14.5 mm
7.9967 RM - 7.9967 RM Request the lead time here
White
Screw/Weld
32.2 mm
10.007 RM - 10.007 RM Request the lead time here
Black
Screw/Weld
29.5 mm
5.9012 RM - 5.9012 RM Request the lead time here
Silver
Screw On
14.5 mm
2.3103 RM - 2.3103 RM Request the lead time here
White
Screw On
16.0 mm
2.7802 RM - 2.7802 RM Request the lead time here
White
Right Handed
Screw/Weld
12.7 mm
23.4385 RM - 25.9706 RM 823 In stock
Natural
Left Handed
Screw On
28.0 mm
16.0856 RM - 17.8233 RM 13910 In stock
Natural
Left Handed
Screw On
28.0 mm
695631E 33.7017 RM - 37.3428 RM 271 In stock
Natural
Right & Left handed
Weld
22.5 mm
  • of 4
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395632E

Price Range
36.7573 RM - 33.174 RM

Stock Levels
118 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Silver

20036034

Price Range
11.2683 RM - 11.2683 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    12.3 mm
Corner Hinge - Concealed; Overall Leaf Length - 50.0 mm | 1.969 in; Screw/Weld; Zinc Alloy; Grey

20035938

Price Range
9.1384 RM - 9.1384 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    50.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    17.2 mm
  • Pin Diameter
    9.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20036027

Price Range
10.4278 RM - 10.4278 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.4 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    70.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Silver
Corner Hinge - Hidden Pin; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; White

20036300

Price Range
15.2894 RM - 15.2894 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    132.0 mm
  • Overall Width
    36.5 mm
  • Pin Diameter
    9.5 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395404E

Price Range
57.8949 RM - 52.2505 RM

Stock Levels
7 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 92.7 mm | 3.65 in; Screw/Weld; Steel; White

20036041

Price Range
6.3898 RM - 6.3898 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    92.7 mm
  • Overall Length
    92.7 mm
  • Overall Width
    22.8 mm
  • Pin Diameter
    9.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 56.0 mm | 2.205 in; Screw On; Steel; White

20036188

Price Range
4.2575 RM - 4.2575 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Overall Leaf Length
    56.0 mm
  • Overall Length
    56.0 mm
  • Overall Width
    51.0 mm
  • Pin Diameter
    4.3 mm
Corner Hinge - Concealed; Overall Leaf Length - 98.5 mm | 3.878 in; Screw/Weld; Steel; White

20036157

Price Range
7.6231 RM - 7.6231 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    98.5 mm
  • Overall Length
    98.5 mm
  • Overall Width
    30.0 mm
  • Pin Diameter
    8.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 90.0 mm | 3.543 in; Screw/Weld; Steel; White

20036218

Price Range
2.4655 RM - 2.4655 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    4.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 48.0 mm | 1.89 in; Screw/Weld; Steel; White

20036140

Price Range
3.0212 RM - 3.0212 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    48.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036065

Price Range
6.1656 RM - 6.1656 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 47.5 mm | 1.87 in; Screw/Weld; Steel; White

20036003

Price Range
7.9967 RM - 7.9967 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    47.5 mm
  • Overall Width
    32.2 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 72.5 mm | 2.854 in; Screw/Weld; Zinc Alloy; Black

20035976

Price Range
10.007 RM - 10.007 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    72.5 mm
  • Overall Length
    72.5 mm
  • Overall Width
    29.5 mm
  • Pin Diameter
    6.00 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036058

Price Range
5.9012 RM - 5.9012 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; White

20036294

Price Range
2.3103 RM - 2.3103 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036256

Price Range
2.7802 RM - 2.7802 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    12.7 mm
  • Pin Diameter
    6.0 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 32.0 mm | 1.26 in; Screw On; Stainless Steel; Natural

289401002E

Price Range
25.9706 RM - 23.4385 RM

Stock Levels
823 In stock
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    32.0 mm
  • Overall Length
    58.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    4.0 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 32.0 mm | 1.26 in; Screw On; Steel; Natural

289631002E

Price Range
17.8233 RM - 16.0856 RM

Stock Levels
13910 In stock
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    32.0 mm
  • Overall Length
    58.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    4.0 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 36.0 mm | 1.417 in; Weld; Steel; Natural

695631E

Price Range
37.3428 RM - 33.7017 RM

Stock Levels
271 In stock
Attributes
  • Door Attachment Length
    36.0 mm
  • Door Leaf Width
    22.5 mm
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    36.0 mm
  • Overall Width
    22.5 mm