Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|---|
33.174 RM - 36.7573 RM | 118 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
||
11.2683 RM - 11.2683 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.925 in
23.5 mm
|
||
9.1384 RM - 9.1384 RM | Request the lead time here |
Grey
|
|
Screw/Weld
|
0.677 in
17.2 mm
|
||
10.4278 RM - 10.4278 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.102 in
28.0 mm
|
||
15.2894 RM - 15.2894 RM | Request the lead time here |
White
|
|
Screw On
|
1.437 in
36.5 mm
|
||
52.2505 RM - 57.8949 RM | 7 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
6.3898 RM - 6.3898 RM | Request the lead time here |
White
|
|
Screw/Weld
|
0.898 in
22.8 mm
|
||
4.2575 RM - 4.2575 RM | Request the lead time here |
White
|
|
Screw On
|
2.008 in
51.0 mm
|
||
7.6231 RM - 7.6231 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.181 in
30.0 mm
|
||
2.4655 RM - 2.4655 RM | Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
3.0212 RM - 3.0212 RM | Request the lead time here |
White
|
|
Screw/Weld
|
0.728 in
18.5 mm
|
||
6.1656 RM - 6.1656 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
7.9967 RM - 7.9967 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.268 in
32.2 mm
|
||
10.007 RM - 10.007 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.161 in
29.5 mm
|
||
5.9012 RM - 5.9012 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
2.3103 RM - 2.3103 RM | Request the lead time here |
White
|
|
Screw On
|
0.63 in
16.0 mm
|
||
2.7802 RM - 2.7802 RM | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.5 in
12.7 mm
|
||
23.4385 RM - 25.9706 RM | 823 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||
16.0856 RM - 17.8233 RM | 13910 In stock |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||
695631E | 33.7017 RM - 37.3428 RM | 271 In stock |
Natural
|
Right & Left handed
|
Weld
|
0.886 in
22.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue