Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 493583 | 24.1065 RM - 26.7107 RM | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
| 62.4124 RM - 69.1549 RM | 1970 In stock |
Black
|
|
|
1.402 in
35.6 mm
|
||
| 493581 | 24.1065 RM - 26.7107 RM | 5 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
| 24.1065 RM - 26.7107 RM | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 22.4717 RM - 24.8999 RM | Request the lead time here |
|
|
|
1.496 in
38.0 mm
|
||
| 23.5152 RM - 26.0557 RM | 498 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 31.6715 RM - 35.0928 RM | 257 In stock |
|
|
|
0.709 in
18.0 mm
|
||
| 16.729 RM - 18.5362 RM | 16585 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 11.367 RM - 11.367 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 10.5693 RM - 10.5693 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.945 in
24.0 mm
|
||
| 8.3166 RM - 8.3166 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.268 in
32.2 mm
|
||
| 10.4073 RM - 10.4073 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.161 in
29.5 mm
|
||
| 24.3256 RM - 24.3256 RM | Request the lead time here |
Natural
|
|
Screw On
|
1.22 in
31.0 mm
|
||
| 395402E | 40.8233 RM - 45.2342 RM | 60 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|
| 16.899 RM - 16.899 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 23.6791 RM - 23.6791 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 10.2233 RM - 10.2233 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.102 in
28.0 mm
|
||
| 4.1152 RM - 4.1152 RM | Request the lead time here |
Natural
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 14.1643 RM - 14.1643 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.634 in
41.5 mm
|
||
| 2.8914 RM - 2.8914 RM | Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.571 in
14.5 mm