Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
48.3574 RM - 53.5817 RM 10 In stock
Natural
Right & Left handed
Screw
39.0 mm
11.719 RM - 11.719 RM Request the lead time here
Silver
Screw On
23.5 mm
9.5039 RM - 9.5039 RM Request the lead time here
Black
Screw/Weld
17.8 mm
5.9558 RM - 5.9558 RM Request the lead time here
White
Screw/Weld
50.0 mm
11.367 RM - 11.367 RM Request the lead time here
Natural
Screw On
23.5 mm
10.5693 RM - 10.5693 RM Request the lead time here
Natural
Screw On
24.0 mm
8.5036 RM - 8.5036 RM Request the lead time here
Black
Screw/Weld
20.5 mm
24.3256 RM - 24.3256 RM Request the lead time here
Natural
Screw On
31.0 mm
34.501 RM - 38.2276 RM 3810 In stock
Natural
Right & Left handed
Screw
39.0 mm
10.2233 RM - 10.2233 RM Request the lead time here
Black
Screw/Weld
28.0 mm
4.1152 RM - 4.1152 RM Request the lead time here
Natural
Screw/Weld
22.5 mm
4.7471 RM - 4.7471 RM Request the lead time here
Silver
Screw On
37.0 mm
8.2462 RM - 8.2462 RM Request the lead time here
Black
Screw On
43.0 mm
60.2197 RM - 66.7261 RM 2998 In stock
Natural
Universal
Screw On, Welded
32.5 mm
54.3405 RM - 60.2107 RM 7 In stock
39.0 mm
91.7668 RM - 101.6806 RM 5250 In stock
32.5 mm
38.2361 RM - 42.3671 RM 6172 In stock
Natural
Universal
Screw On, Welded
32.5 mm
38.2361 RM - 42.3671 RM 5109 In stock
Natural
Universal
Screw
32.5 mm
54.3405 RM - 60.2107 RM 200 In stock
39.0 mm
22.4717 RM - 24.8999 RM Request the lead time here
38.0 mm
  • of 4
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395633E

Price Range
53.5817 RM - 48.3574 RM

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Silver

20036034

Price Range
11.719 RM - 11.719 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    12.3 mm
Corner Hinge - Concealed; Overall Leaf Length - 48.0 mm | 1.89 in; Screw/Weld; Zinc Alloy; Black

20035938

Price Range
9.5039 RM - 9.5039 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    48.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    17.8 mm
  • Pin Diameter
    4.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 55.5 mm | 2.185 in; Screw/Weld; Steel; White

20036102

Price Range
5.9558 RM - 5.9558 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    55.5 mm
  • Overall Length
    55.5 mm
  • Overall Width
    50.0 mm
  • Pin Diameter
    11.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Natural

20036072

Price Range
11.367 RM - 11.367 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.8 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
10.5693 RM - 10.5693 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035884

Price Range
8.5036 RM - 8.5036 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.5 mm
  • Pin Diameter
    9.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 76.0 mm | 2.992 in; Screw On; Steel; Natural

20036171

Price Range
24.3256 RM - 24.3256 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    76.0 mm
  • Overall Length
    76.0 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    5.3 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395634E

Price Range
38.2276 RM - 34.501 RM

Stock Levels
3810 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035860

Price Range
10.2233 RM - 10.2233 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    12.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw/Weld; Steel; Natural

20036089

Price Range
4.1152 RM - 4.1152 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    9.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20036010

Price Range
4.7471 RM - 4.7471 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    37.0 mm
  • Pin Diameter
    12.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 49.5 mm | 1.949 in; Screw On; Zinc Alloy; Black

20036324

Price Range
8.2462 RM - 8.2462 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    49.5 mm
  • Overall Length
    60.1 mm
  • Overall Width
    43.0 mm
  • Pin Diameter
    6.0 mm
Concealed Hinge 24.0 mm 34.0 mm Stainless Steel

295402E

Price Range
66.7261 RM - 60.2197 RM

Stock Levels
2998 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in;

395404E

Price Range
60.2107 RM - 54.3405 RM

Stock Levels
7 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79540E

Price Range
101.6806 RM - 91.7668 RM

Stock Levels
5250 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge 24.0 mm 34.0 mm Steel

295632E

Price Range
42.3671 RM - 38.2361 RM

Stock Levels
6172 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395631E

Price Range
42.3671 RM - 38.2361 RM

Stock Levels
5109 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

395403E

Price Range
60.2107 RM - 54.3405 RM

Stock Levels
200 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge 20.0 mm 40.0 mm Zinc Plated Steel

295633E

Price Range
24.8999 RM - 22.4717 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel