Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
493581 23.1793 RM - 25.6834 RM 11 In stock
Natural
Right & Left handed
Screw On
23.5 mm
23.1793 RM - 25.6834 RM Request the lead time here
Natural
Right & Left handed
Screw On
23.5 mm
493583 23.1793 RM - 25.6834 RM 6 In stock
Natural
Right & Left handed
Screw On
23.5 mm
60.0119 RM - 66.4951 RM 178 In stock
Black
Universal
Screw On
35.6 mm
52.2505 RM - 57.8949 RM 200 In stock
Natural
Right & Left handed
Screw On
39.0 mm
7.9967 RM - 7.9967 RM Request the lead time here
White
Screw/Weld
32.2 mm
10.007 RM - 10.007 RM Request the lead time here
Black
Screw/Weld
29.5 mm
16.5041 RM - 16.5041 RM Request the lead time here
Black
Screw/Weld
29.0 mm
3.0212 RM - 3.0212 RM Request the lead time here
White
Screw/Weld
18.5 mm
6.1656 RM - 6.1656 RM Request the lead time here
Silver
Screw On
14.5 mm
10.1628 RM - 10.1628 RM Request the lead time here
Natural
Screw On
24.0 mm
46.4975 RM - 51.5209 RM 10 In stock
Natural
Right & Left handed
Screw
39.0 mm
4.9947 RM - 4.9947 RM Request the lead time here
Black
Screw/Weld
17.8 mm
5.7267 RM - 5.7267 RM Request the lead time here
White
Screw/Weld
50.0 mm
10.9298 RM - 10.9298 RM Request the lead time here
Natural
Screw On
23.5 mm
33.174 RM - 36.7573 RM 310 In stock
Natural
Right & Left handed
Screw
39.0 mm
35.7878 RM - 35.7878 RM Request the lead time here
Natural
Screw On
23.7 mm
5.631 RM - 5.631 RM Request the lead time here
Silver
Screw On
42.0 mm
5.9012 RM - 5.9012 RM Request the lead time here
Silver
Screw On
14.5 mm
2.3103 RM - 2.3103 RM Request the lead time here
White
Screw On
16.0 mm
  • of 4
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493581

Price Range
25.6834 RM - 23.1793 RM

Stock Levels
11 In stock
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493582

Price Range
25.6834 RM - 23.1793 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493583

Price Range
25.6834 RM - 23.1793 RM

Stock Levels
6 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - Overall Leaf Length - 118.9 mm | 4.681 in; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
66.4951 RM - 60.0119 RM

Stock Levels
178 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Offset Distance
    83.2 mm
  • Overall Leaf Length
    118.9 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 65.0 mm | 2.559 in; Screw On; Stainless Steel; Natural

395403E

Price Range
57.8949 RM - 52.2505 RM

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 47.5 mm | 1.87 in; Screw/Weld; Steel; White

20036003

Price Range
7.9967 RM - 7.9967 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    47.5 mm
  • Overall Width
    32.2 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 72.5 mm | 2.854 in; Screw/Weld; Zinc Alloy; Black

20035976

Price Range
10.007 RM - 10.007 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    72.5 mm
  • Overall Length
    72.5 mm
  • Overall Width
    29.5 mm
  • Pin Diameter
    6.00 mm
Corner Hinge - Concealed; Overall Leaf Length - 84.0 mm | 3.307 in; Screw/Weld; Zinc Alloy; Black

20035853

Price Range
16.5041 RM - 16.5041 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    84.0 mm
  • Overall Length
    84.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.8 mm
Corner Hinge - Concealed; Overall Leaf Length - 48.0 mm | 1.89 in; Screw/Weld; Steel; White

20036140

Price Range
3.0212 RM - 3.0212 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    48.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036065

Price Range
6.1656 RM - 6.1656 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
10.1628 RM - 10.1628 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Pin Diameter
    6.0 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395633E

Price Range
51.5209 RM - 46.4975 RM

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 48.0 mm | 1.89 in; Screw/Weld; Zinc Alloy; Black

20035921

Price Range
4.9947 RM - 4.9947 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    48.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    17.8 mm
  • Pin Diameter
    4.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 55.5 mm | 2.185 in; Screw/Weld; Steel; White

20036102

Price Range
5.7267 RM - 5.7267 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    55.5 mm
  • Overall Length
    55.5 mm
  • Overall Width
    50.0 mm
  • Pin Diameter
    11.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Natural

20036072

Price Range
10.9298 RM - 10.9298 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.8 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    6.0 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395634E

Price Range
36.7573 RM - 33.174 RM

Stock Levels
310 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw On; Stainless Steel; Natural

20043353

Price Range
35.7878 RM - 35.7878 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.8 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    23.7 mm
  • Pin Diameter
    6.8 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20035990

Price Range
5.631 RM - 5.631 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    42.0 mm
  • Pin Diameter
    6.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036058

Price Range
5.9012 RM - 5.9012 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; White

20036294

Price Range
2.3103 RM - 2.3103 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    6.0 mm