Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 24.1065 RM - 26.7107 RM | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 493583 | 24.1065 RM - 26.7107 RM | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
| 30.4701 RM - 59.0822 RM | 154 In stock |
|
|
|
|
||
| 62.4124 RM - 69.1549 RM | 1970 In stock |
Black
|
|
|
1.402 in
35.6 mm
|
||
| 493581 | 24.1065 RM - 26.7107 RM | 5 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
|
| 695401E | 48.3939 RM - 53.6218 RM | 60 In stock |
|
|
|
0.886 in
22.5 mm
|
|
| 39.8296 RM - 44.1324 RM | 5198 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 38.2361 RM - 42.3671 RM | 6172 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
||
| 52.1636 RM - 57.7988 RM | 189 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 31.6715 RM - 35.0928 RM | 257 In stock |
|
|
|
0.709 in
18.0 mm
|
||
| 16.729 RM - 18.5362 RM | 16585 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 29.2111 RM - 32.3666 RM | 6695 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 51.117 RM - 56.6394 RM | Request the lead time here |
|
|
|
1.28 in
32.5 mm
|
||
| 24.376 RM - 27.0094 RM | 9560 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 395401E | 35.6574 RM - 37.5344 RM | 4460 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|
| 17.1643 RM - 17.1643 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.142 in
29.0 mm
|
||
| 3.142 RM - 3.142 RM | Request the lead time here |
White
|
|
Screw/Weld
|
0.728 in
18.5 mm
|
||
| 6.4122 RM - 6.4122 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
| 5.9558 RM - 5.9558 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.969 in
50.0 mm
|
||
| 10.5693 RM - 10.5693 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.945 in
24.0 mm