Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|---|
48.9456 RM - 54.2333 RM | 10 In stock |
Natural
|
Right & Left handed
|
Screw;Weld
|
0.925 in
23.5 mm
|
||
695401E | 46.5326 RM - 51.5594 RM | 1968 In stock |
Natural
|
Universal
|
Weld
|
0.886 in
22.5 mm
|
|
38.2977 RM - 42.435 RM | 94902 In stock |
Natural
|
Right & Left handed
|
Screw On
|
1.28 in
32.5 mm
|
||
88.2373 RM - 97.7698 RM | 4750 In stock |
Natural
|
Right & Left handed
|
Screw On
|
1.28 in
32.5 mm
|
||
49.151 RM - 54.461 RM | 1350 In stock |
Natural
|
Right & Left handed
|
Weld
|
1.28 in
32.5 mm
|
||
16.0856 RM - 17.8233 RM | 6880 In stock |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||
25.7412 RM - 25.7412 RM | Request the lead time here |
Natural
|
|
Screw On
|
1.142 in
29.0 mm
|
||
6.3898 RM - 6.3898 RM | Request the lead time here |
White
|
|
Screw/Weld
|
0.898 in
22.8 mm
|
||
4.2575 RM - 4.2575 RM | Request the lead time here |
White
|
|
Screw On
|
2.008 in
51.0 mm
|
||
7.6231 RM - 7.6231 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.181 in
30.0 mm
|
||
2.4655 RM - 2.4655 RM | Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
2.6167 RM - 2.6167 RM | Request the lead time here |
White
|
|
Screw/Weld
|
0.394 in
10.0 mm
|
||
52.2505 RM - 57.8949 RM | 7 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
33.174 RM - 36.7573 RM | 310 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
35.7878 RM - 35.7878 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.933 in
23.7 mm
|
||
5.631 RM - 5.631 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
||
5.9012 RM - 5.9012 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
7.929 RM - 7.929 RM | Request the lead time here |
Black
|
|
Screw On
|
1.693 in
43.0 mm
|
||
9.1384 RM - 9.1384 RM | Request the lead time here |
Grey
|
|
Screw/Weld
|
0.677 in
17.2 mm
|
||
10.4278 RM - 10.4278 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue