Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 34.501 RM - 38.2276 RM | 3810 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
| 37.2193 RM - 37.2193 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.933 in
23.7 mm
|
||
| 5.8562 RM - 5.8562 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
||
| 6.1372 RM - 6.1372 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
| 2.4027 RM - 2.4027 RM | Request the lead time here |
White
|
|
Screw On
|
1.181 in
30.0 mm
|
||
| 2.5108 RM - 2.5108 RM | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.787 in
20.0 mm
|
||
| 8.2462 RM - 8.2462 RM | Request the lead time here |
Black
|
|
Screw On
|
1.693 in
43.0 mm
|
||
| 23.6791 RM - 23.6791 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 10.2233 RM - 10.2233 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.102 in
28.0 mm
|
||
| 4.1152 RM - 4.1152 RM | Request the lead time here |
Natural
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 4.7471 RM - 4.7471 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.457 in
37.0 mm
|
||
| 14.1643 RM - 14.1643 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.634 in
41.5 mm
|
||
| 10.5693 RM - 10.5693 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.945 in
24.0 mm
|
||
| 8.3166 RM - 8.3166 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.268 in
32.2 mm
|
||
| 10.4073 RM - 10.4073 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.161 in
29.5 mm
|
||
| 24.3256 RM - 24.3256 RM | Request the lead time here |
Natural
|
|
Screw On
|
1.22 in
31.0 mm
|
||
| 395402E | 40.8233 RM - 45.2342 RM | 60 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|
| 8.5036 RM - 8.5036 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.807 in
20.5 mm
|
||
| 16.899 RM - 16.899 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 2.8914 RM - 2.8914 RM | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.571 in
14.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue