Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
695631E 35.0498 RM - 38.8365 RM 535 In stock
22.5 mm
31.6715 RM - 35.0928 RM 257 In stock
18.0 mm
37.0408 RM - 41.0426 RM 4413 In stock
23.5 mm
22.4717 RM - 24.8999 RM Request the lead time here
38.0 mm
23.5152 RM - 26.0557 RM 498 In stock
16.0 mm
16.729 RM - 18.5362 RM 16585 In stock
16.0 mm
24.376 RM - 27.0094 RM 9560 In stock
16.0 mm
54.3405 RM - 60.2107 RM 200 In stock
39.0 mm
29.2111 RM - 32.3666 RM 6695 In stock
32.5 mm
51.117 RM - 56.6394 RM Request the lead time here
32.5 mm
16.729 RM - 18.5362 RM 13435 In stock
16.0 mm
39.8296 RM - 44.1324 RM 5198 In stock
32.5 mm
695401E 48.3939 RM - 53.6218 RM 60 In stock
22.5 mm
91.7668 RM - 101.6806 RM 5250 In stock
32.5 mm
60.2197 RM - 66.7261 RM 2998 In stock
Natural
Universal
Screw On, Welded
32.5 mm
54.3405 RM - 60.2107 RM 7 In stock
39.0 mm
395401E 35.6574 RM - 37.5344 RM 4460 In stock
Natural
Right & Left handed
Screw
32.5 mm
17.1643 RM - 17.1643 RM Request the lead time here
Black
Screw/Weld
29.0 mm
3.142 RM - 3.142 RM Request the lead time here
White
Screw/Weld
18.5 mm
6.4122 RM - 6.4122 RM Request the lead time here
Silver
Screw On
14.5 mm
  • of 4
Concealed Hinge M4 36.0 mm 60.0 mm Zinc Plated Steel

695631E

Price Range
38.8365 RM - 35.0498 RM

Stock Levels
535 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge - ; Overall Leaf Length - 60.0 mm | 2.362 in; ; ;

289402001E

Price Range
35.0928 RM - 31.6715 RM

Stock Levels
257 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

695632E

Price Range
41.0426 RM - 37.0408 RM

Stock Levels
4413 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge 20.0 mm 40.0 mm Zinc Plated Steel

295633E

Price Range
24.8999 RM - 22.4717 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401001E

Price Range
26.0557 RM - 23.5152 RM

Stock Levels
498 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631002E

Price Range
18.5362 RM - 16.729 RM

Stock Levels
16585 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401002E

Price Range
27.0094 RM - 24.376 RM

Stock Levels
9560 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

395403E

Price Range
60.2107 RM - 54.3405 RM

Stock Levels
200 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge 20.0 mm 60.0 mm Zinc Plated Steel

295631E

Price Range
32.3666 RM - 29.2111 RM

Stock Levels
6695 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge 20.0 mm 34.0 mm 304 Stainless Steel

295401E

Price Range
56.6394 RM - 51.117 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631001E

Price Range
18.5362 RM - 16.729 RM

Stock Levels
13435 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79563E

Price Range
44.1324 RM - 39.8296 RM

Stock Levels
5198 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge M4 36.0 mm 60.0 mm 304 Stainless Steel

695401E

Price Range
53.6218 RM - 48.3939 RM

Stock Levels
60 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79540E

Price Range
101.6806 RM - 91.7668 RM

Stock Levels
5250 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge 24.0 mm 34.0 mm Stainless Steel

295402E

Price Range
66.7261 RM - 60.2197 RM

Stock Levels
2998 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in;

395404E

Price Range
60.2107 RM - 54.3405 RM

Stock Levels
7 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395401E

Price Range
37.5344 RM - 35.6574 RM

Stock Levels
4460 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 84.0 mm | 3.307 in; Screw/Weld; Zinc Alloy; Black

20035853

Price Range
17.1643 RM - 17.1643 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    84.0 mm
  • Overall Length
    84.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.8 mm
Corner Hinge - Concealed; Overall Leaf Length - 32.0 mm | 1.26 in; Screw/Weld; Steel; White

20036140

Price Range
3.142 RM - 3.142 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    32.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036065

Price Range
6.4122 RM - 6.4122 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm