Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 39.8296 RM - 44.1324 RM | 5198 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 50.9034 RM - 56.4026 RM | 3410 In stock |
|
|
|
0.925 in
23.5 mm
|
||
| 38.2361 RM - 42.3671 RM | 1290 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 39.3258 RM - 43.5745 RM | 190 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 38.2361 RM - 42.3671 RM | 5109 In stock |
Natural
|
Universal
|
Screw
|
1.28 in
32.5 mm
|
||
| 34.501 RM - 38.2276 RM | 118 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
||
| 15.901 RM - 15.901 RM | Request the lead time here |
White
|
|
Screw On
|
1.437 in
36.5 mm
|
||
| 54.3405 RM - 60.2107 RM | 200 In stock |
|
|
|
1.535 in
39.0 mm