Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.774 RM - 0.8146 RM | 38863 In stock |
0.031 in
0.8 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| 0.5567 RM - 0.6167 RM | 80 In stock |
0.039 in
1.0 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| 0.9428 RM - 0.9925 RM | 18988 In stock |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.335 in
8.5 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
| 0.7497 RM - 0.7892 RM | 8320 In stock |
0.079 in
2.0 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| 0.6289 RM - 0.6623 RM | Request the lead time here |
0.079 in
2.0 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| 0.7018 RM - 0.7388 RM | Request the lead time here |
0.118 in
3.0 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.6768 RM - 0.7132 RM | 177488 In stock |
0.051 in
1.3 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.8699 RM - 0.916 RM | 1948 In stock |
0.024 in
0.6 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.8462 RM - 0.8906 RM | 8000 In stock |
0.197 in
5.0 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| 0.726 RM - 0.7637 RM | Request the lead time here |
0.039 in
1.0 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.9252 RM - 1.0253 RM | 778774 In stock |
0.098 in
2.5 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
| 0.3715 RM - 0.4115 RM | 1896724 In stock |
0.047 in
1.2 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.6532 RM - 0.6878 RM | 441 In stock |
0.079 in
2.0 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.5809 RM - 0.6119 RM | 2455 In stock |
0.039 in
1.0 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| 0.2264 RM - 0.2514 RM | 216960 In stock |
0.016 in
0.4 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.9184 RM - 0.967 RM | 4554 In stock |
0.177 in
4.5 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.8942 RM - 0.9415 RM | 19000 In stock |
0.177 in
4.5 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.8219 RM - 0.8657 RM | 850420 In stock |
0.031 in
0.8 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| 0.7983 RM - 0.8401 RM | 27280 In stock |
0.031 in
0.8 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| 0.6052 RM - 0.6368 RM | Request the lead time here |
0.102 in
2.6 mm
|
|
|
0.102 in
2.6 mm