Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0886 RM - 0.0989 RM | 1020 In stock |
0.067 in
1.7 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.434 RM - 0.4808 RM | 25189 In stock |
0.157 in
4.0 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 1.4163 RM - 1.5693 RM | 570 In stock |
0.126 in
3.2 mm
|
|
|
0.441 in
11.2 mm
|
|
|
||
| 202616 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
|||
| 0.2009 RM - 0.2228 RM | 30 In stock |
0.197 in
5.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 0.5403 RM - 0.5985 RM | 8020 In stock |
0.047 in
1.2 mm
|
|
|
0.126 in
3.2 mm
|
|
|
||
| 0.1329 RM - 0.147 RM | 496536 In stock |
0.091 in
2.3 mm
|
|
|
0.161 in
4.1 mm
|
|
|
||
| 0.5767 RM - 0.6392 RM | 174672 In stock |
0.079 in
2.0 mm
|
|
|
0.323 in
8.2 mm
|
|
|
||
| 0.0868 RM - 0.0959 RM | 395448 In stock |
0.079 in
2.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 0.244 RM - 0.2707 RM | 19922 In stock |
0.067 in
1.7 mm
|
|
|
0.26 in
6.6 mm
|
|
|
||
| 0.5688 RM - 0.6301 RM | 3130 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| MNI-10-24 | 0.3284 RM - 0.3642 RM | 157007 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
|
| 0.3023 RM - 0.3345 RM | 17368 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm
|
|
|
||
| 0.434 RM - 0.4808 RM | 280088 In stock |
0.157 in
4.0 mm
|
|
|
0.244 in
6.2 mm
|
|
|
||
| 0.6544 RM - 0.7254 RM | 19242 In stock |
0.047 in
1.2 mm
|
|
|
0.13 in
3.3 mm
|
|
|
||
| 0.1269 RM - 0.1408 RM | 269 In stock |
0.039 in
1.0 mm
|
|
|
0.24 in
6.1 mm
|
|
|
||
| 0.9306 RM - 1.032 RM | 55510 In stock |
0.051 in
1.3 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.7333 RM - 0.8129 RM | 87845 In stock |
0.039 in
1.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.5852 RM - 0.6483 RM | 218029 In stock |
0.098 in
2.5 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 0.3599 RM - 0.3995 RM | 147213 In stock |
0.087 in
2.2 mm
|
|
|
0.138 in
3.5 mm