Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
196 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
0.434 RM - 0.4808 RM 25189 In stock
4.0 mm
5.2 mm
0.3406 RM - 0.3776 RM 176648 In stock
1.2 mm
2.3 mm
0.2962 RM - 0.3284 RM 10885 In stock
1.6 mm
4.4 mm
0.3223 RM - 0.3576 RM 3431 In stock
1.6 mm
8.1 mm
0.5403 RM - 0.5985 RM 8020 In stock
1.2 mm
3.2 mm
0.2987 RM - 0.3314 RM 54360 In stock
1.2 mm
2.9 mm
1.0624 RM - 1.1764 RM 126666 In stock
8.5 mm
6.5 mm
0.2957 RM - 0.3278 RM 686230 In stock
1.2 mm
3.6 mm
0.2604 RM - 0.2884 RM 188126 In stock
1.6 mm
4.4 mm
0.434 RM - 0.4808 RM 459376 In stock
2.0 mm
6.2 mm
0.1329 RM - 0.147 RM 496536 In stock
2.3 mm
4.1 mm
0.8238 RM - 0.9124 RM 478691 In stock
1.7 mm
8.2 mm
0.4517 RM - 0.5002 RM 766641 In stock
1.7 mm
5.2 mm
0.5767 RM - 0.6392 RM 174672 In stock
2.0 mm
8.2 mm
0.0783 RM - 0.0862 RM 440630 In stock
2.0 mm
6.2 mm
0.0868 RM - 0.0959 RM 395448 In stock
2.0 mm
10.2 mm
0.3781 RM - 0.4189 RM 195575 In stock
2.0 mm
5.0 mm
0.4795 RM - 0.5318 RM 1874022 In stock
1.3 mm
4.2 mm
0.3041 RM - 0.3375 RM 2912 In stock
1.6 mm
5.1 mm
0.3387 RM - 0.3751 RM 32782 In stock
1.2 mm
2.9 mm
  • of 10
Black Insulation Sleeve Shoulder Washer - ; ; ;

312080859935

Price Range
0.4808 RM - 0.434 RM

Stock Levels
25189 In stock
Attributes
  • Flange Height
    4.0 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-2-2

Price Range
0.3776 RM - 0.3406 RM

Stock Levels
176648 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.3 mm
  • Thickness
    0.8 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-8-16

Price Range
0.3284 RM - 0.2962 RM

Stock Levels
10885 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI5/16-6

Price Range
0.3576 RM - 0.3223 RM

Stock Levels
3431 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulation Sleeve Shoulder Washer - ; ; ;

MNIM3-1.3

Price Range
0.5985 RM - 0.5403 RM

Stock Levels
8020 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.2 mm
  • Thickness
    1.3 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-12

Price Range
0.3314 RM - 0.2987 RM

Stock Levels
54360 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    4.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312081359935

Price Range
1.1764 RM - 1.0624 RM

Stock Levels
126666 In stock
Attributes
  • Flange Height
    8.5 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    13.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-6-2

Price Range
0.3278 RM - 0.2957 RM

Stock Levels
686230 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.6 mm
  • Thickness
    0.8 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-8-24

Price Range
0.2884 RM - 0.2604 RM

Stock Levels
188126 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    9.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312081759935

Price Range
0.4808 RM - 0.434 RM

Stock Levels
459376 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    6.2 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon Countersunk Insulation Washer Shoulder Washer - ; ; ;

083040200001

Price Range
0.147 RM - 0.1329 RM

Stock Levels
496536 In stock
Attributes
  • Flange Height
    2.3 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    4.3 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312083559935

Price Range
0.9124 RM - 0.8238 RM

Stock Levels
478691 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    8.2 mm
  • Thickness
    2.5 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018050000001

Price Range
0.5002 RM - 0.4517 RM

Stock Levels
766641 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018080000001

Price Range
0.6392 RM - 0.5767 RM

Stock Levels
174672 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    8.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018060300001

Price Range
0.0862 RM - 0.0783 RM

Stock Levels
440630 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    6.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018100000001

Price Range
0.0959 RM - 0.0868 RM

Stock Levels
395448 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1080200000VR

Price Range
0.4189 RM - 0.3781 RM

Stock Levels
195575 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    5.0 mm
  • Thickness
    4.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

018040000001

Price Range
0.5318 RM - 0.4795 RM

Stock Levels
1874022 In stock
Attributes
  • Flange Height
    1.3 mm
  • Inside Diameter
    4.2 mm
  • Thickness
    3.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-10-8

Price Range
0.3375 RM - 0.3041 RM

Stock Levels
2912 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    3.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-16

Price Range
0.3751 RM - 0.3387 RM

Stock Levels
32782 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural