Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1.3665 RM - 1.5139 RM | 1001175 In stock |
0.079 in
2.0 mm
|
|
|
0.323 in
8.2 mm
|
|
|
||
| 0.3576 RM - 0.3952 RM | 234599 In stock |
0.079 in
2.0 mm
|
|
|
0.315 in
8.0 mm
|
|
|
||
| 0.763 RM - 0.8456 RM | 883244 In stock |
0.079 in
2.0 mm
|
|
|
0.244 in
6.2 mm
|
|
|
||
| 0.2386 RM - 0.2647 RM | 2509 In stock |
0.079 in
2.0 mm
|
|
|
0.559 in
14.2 mm
|
|
|
||
| 0.4674 RM - 0.5184 RM | 16918 In stock |
0.118 in
3.0 mm
|
|
|
0.398 in
10.1 mm
|
|
|
||
| 0.278 RM - 0.3077 RM | 34540 In stock |
0.039 in
1.0 mm
|
|
|
0.492 in
12.5 mm
|
|
|
||
| 2.3486 RM - 2.6024 RM | 4562 In stock |
0.236 in
6.0 mm
|
|
|
0.965 in
24.5 mm
|
|
|
||
| 0.085 RM - 0.0935 RM | 765000 In stock |
0.079 in
2.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 1.2038 RM - 1.3343 RM | 733 In stock |
0.059 in
1.5 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 1080350000VR | 0.2544 RM - 0.2816 RM | 150292 In stock |
0.063 in
1.6 mm
|
|
|
0.256 in
6.5 mm
|
|
|
|
| 0.4395 RM - 0.4868 RM | 13625 In stock |
0.102 in
2.6 mm
|
|
|
0.398 in
10.1 mm
|
|
|
||
| 0.7624 RM - 0.8456 RM | 111454 In stock |
0.118 in
3.0 mm
|
|
|
0.638 in
16.2 mm
|
|
|
||
| 0.4881 RM - 0.5409 RM | 15040 In stock |
0.079 in
2.0 mm
|
|
|
0.394 in
10.0 mm
|
|
|
||
| 0.2932 RM - 0.3254 RM | 3623 In stock |
0.079 in
2.0 mm
|
|
|
0.409 in
10.4 mm
|
|
|
||
| 6.3898 RM - 7.08 RM | 310 In stock |
0.118 in
3.0 mm
|
|
|
1.969 in
50.0 mm
|
|
|
||
| 0.2009 RM - 0.2228 RM | 30 In stock |
0.197 in
5.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 202616 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
|||
| 0.434 RM - 0.4808 RM | 25189 In stock |
0.157 in
4.0 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 1.4163 RM - 1.5693 RM | 570 In stock |
0.126 in
3.2 mm
|
|
|
0.441 in
11.2 mm
|
|
|
||
| 0.0886 RM - 0.0989 RM | 1020 In stock |
0.067 in
1.7 mm
|
|
|
0.122 in
3.1 mm