Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.434 RM - 0.4808 RM | 25189 In stock |
0.157 in
4.0 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 1.4163 RM - 1.5693 RM | 570 In stock |
0.126 in
3.2 mm
|
|
|
0.441 in
11.2 mm
|
|
|
||
| 0.3406 RM - 0.3776 RM | 176648 In stock |
0.047 in
1.2 mm
|
|
|
0.091 in
2.3 mm
|
|
|
||
| 0.2962 RM - 0.3284 RM | 10885 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm
|
|
|
||
| 0.3223 RM - 0.3576 RM | 3431 In stock |
0.063 in
1.6 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
| 0.5403 RM - 0.5985 RM | 8020 In stock |
0.047 in
1.2 mm
|
|
|
0.126 in
3.2 mm
|
|
|
||
| 1.0624 RM - 1.1764 RM | 126666 In stock |
0.335 in
8.5 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.2957 RM - 0.3278 RM | 686230 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
||
| 0.1329 RM - 0.147 RM | 496536 In stock |
0.091 in
2.3 mm
|
|
|
0.161 in
4.1 mm
|
|
|
||
| 0.8238 RM - 0.9124 RM | 478691 In stock |
0.067 in
1.7 mm
|
|
|
0.323 in
8.2 mm
|
|
|
||
| 0.3781 RM - 0.4189 RM | 195575 In stock |
0.079 in
2.0 mm
|
|
|
0.197 in
5.0 mm
|
|
|
||
| 0.4795 RM - 0.5318 RM | 1874022 In stock |
0.051 in
1.3 mm
|
|
|
0.165 in
4.2 mm
|
|
|
||
| 0.3854 RM - 0.4267 RM | 4028 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| MNI-10-2 | 0.2987 RM - 0.3314 RM | 3260 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
|
| 0.3479 RM - 0.3854 RM | 4960 In stock |
0.043 in
1.1 mm
|
|
|
0.102 in
2.6 mm
|
|
|
||
| 0.3005 RM - 0.3327 RM | 2100 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
||
| 0.1002 RM - 0.1111 RM | 3463 In stock |
0.11 in
2.8 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.4996 RM - 0.5531 RM | 2038 In stock |
0.319 in
8.1 mm
|
|
|
0.638 in
16.2 mm
|
|
|
||
| 0.5257 RM - 0.5822 RM | 20820 In stock |
0.291 in
7.4 mm
|
|
|
0.138 in
3.5 mm
|
|
|
||
| 0.4534 RM - 0.502 RM | 321161 In stock |
0.394 in
10.0 mm
|
|
|
0.244 in
6.2 mm