Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
196 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
0.3041 RM - 0.3375 RM 2912 In stock
1.6 mm
5.1 mm
0.3387 RM - 0.3751 RM 32782 In stock
1.2 mm
2.9 mm
0.6034 RM - 0.6689 RM 5010 In stock
8.0 mm
4.5 mm
0.723 RM - 0.8019 RM 7820 In stock
1.0 mm
3.1 mm
0.4613 RM - 0.5118 RM 71972 In stock
10.0 mm
5.2 mm
0.9027 RM - 1.001 RM 193946 In stock
6.0 mm
8.5 mm
0.4534 RM - 0.502 RM 114574 In stock
15.0 mm
5.1 mm
0.3854 RM - 0.4267 RM 4028 In stock
1.2 mm
2.9 mm
0.2647 RM - 0.2926 RM 15263 In stock
1.6 mm
4.4 mm
0.1002 RM - 0.1111 RM 3463 In stock
2.8 mm
5.1 mm
0.4534 RM - 0.502 RM 42468 In stock
8.0 mm
5.2 mm
0.2859 RM - 0.3163 RM 4478 In stock
6.5 mm
12.1 mm
0.3672 RM - 0.4074 RM 184635 In stock
1.6 mm
4.4 mm
1090510000VR 0.7297 RM - 0.808 RM 108438 In stock
2.6 mm
12.1 mm
0.6052 RM - 0.6702 RM 20 In stock
2.6 mm
8.1 mm
0.3357 RM - 0.3721 RM 10 In stock
1.6 mm
5.1 mm
0.3187 RM - 0.3533 RM 144228 In stock
1.7 mm
6.6 mm
0.3084 RM - 0.3417 RM 2204 In stock
1.2 mm
3.6 mm
0.3259 RM - 0.3599 RM 3260 In stock
1.7 mm
6.6 mm
0.4031 RM - 0.4468 RM 2040 In stock
1.2 mm
2.9 mm
  • of 10
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-10-8

Price Range
0.3375 RM - 0.3041 RM

Stock Levels
2912 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    3.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-16

Price Range
0.3751 RM - 0.3387 RM

Stock Levels
32782 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312080459935

Price Range
0.6689 RM - 0.6034 RM

Stock Levels
5010 In stock
Attributes
  • Flange Height
    8.0 mm
  • Inside Diameter
    4.5 mm
  • Thickness
    13.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNIM3-2.5

Price Range
0.8019 RM - 0.723 RM

Stock Levels
7820 In stock
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    2.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312082659935

Price Range
0.5118 RM - 0.4613 RM

Stock Levels
71972 In stock
Attributes
  • Flange Height
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    11.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Black Insulation Sleeve Shoulder Washer - ; ; ;

312080359935

Price Range
1.001 RM - 0.9027 RM

Stock Levels
193946 In stock
Attributes
  • Flange Height
    6.0 mm
  • Inside Diameter
    8.5 mm
  • Thickness
    10.5 mm
  • Full Material
    Polyamide
  • Colour
    Black
Black Insulation Sleeve Shoulder Washer - ; ; ;

312084459935

Price Range
0.502 RM - 0.4534 RM

Stock Levels
114574 In stock
Attributes
  • Flange Height
    15.0 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    17.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-3

Price Range
0.4267 RM - 0.3854 RM

Stock Levels
4028 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    1.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-8-32

Price Range
0.2926 RM - 0.2647 RM

Stock Levels
15263 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    12.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Countersunk Insulation Washer Shoulder Washer - ; ; ;

083050200001

Price Range
0.1111 RM - 0.1002 RM

Stock Levels
3463 In stock
Attributes
  • Flange Height
    2.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    4.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312081659935

Price Range
0.502 RM - 0.4534 RM

Stock Levels
42468 In stock
Attributes
  • Flange Height
    8.0 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    11.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Nylon Countersunk Insulation Washer Shoulder Washer - ; ; ;

083120200001

Price Range
0.3163 RM - 0.2859 RM

Stock Levels
4478 In stock
Attributes
  • Flange Height
    6.5 mm
  • Inside Diameter
    12.1 mm
  • Thickness
    8.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-8-6

Price Range
0.4074 RM - 0.3672 RM

Stock Levels
184635 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    2.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1090510000VR

Price Range
0.808 RM - 0.7297 RM

Stock Levels
108438 In stock
Attributes
  • Flange Height
    2.6 mm
  • Inside Diameter
    12.1 mm
  • Thickness
    15.6 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1090380000VR

Price Range
0.6702 RM - 0.6052 RM

Stock Levels
20 In stock
Attributes
  • Flange Height
    2.6 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    11.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-10-4

Price Range
0.3721 RM - 0.3357 RM

Stock Levels
10 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI1/4-16

Price Range
0.3533 RM - 0.3187 RM

Stock Levels
144228 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    6.6 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-6-32

Price Range
0.3417 RM - 0.3084 RM

Stock Levels
2204 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.6 mm
  • Thickness
    12.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulation Sleeve Shoulder Washer - ; ; ;

MNI1/4-2

Price Range
0.3599 RM - 0.3259 RM

Stock Levels
3260 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    6.6 mm
  • Thickness
    0.8 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-5

Price Range
0.4468 RM - 0.4031 RM

Stock Levels
2040 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    2.1 mm
  • Full Material
    Polyamide
  • Colour
    Natural