Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
196 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
0.3576 RM - 0.3952 RM 234599 In stock
2.0 mm
8.0 mm
1.3665 RM - 1.5139 RM 1001175 In stock
2.0 mm
8.2 mm
0.763 RM - 0.8456 RM 883244 In stock
2.0 mm
6.2 mm
0.2386 RM - 0.2647 RM 2509 In stock
2.0 mm
14.2 mm
0.4674 RM - 0.5184 RM 16918 In stock
3.0 mm
10.1 mm
0.4395 RM - 0.4868 RM 13625 In stock
2.6 mm
10.1 mm
0.7624 RM - 0.8456 RM 111454 In stock
3.0 mm
16.2 mm
2.3486 RM - 2.6024 RM 4562 In stock
6.0 mm
24.5 mm
1.2038 RM - 1.3343 RM 733 In stock
1.5 mm
5.2 mm
0.085 RM - 0.0935 RM 765000 In stock
2.0 mm
10.2 mm
1080350000VR 0.2544 RM - 0.2816 RM 150292 In stock
1.6 mm
6.5 mm
6.3898 RM - 7.08 RM 310 In stock
3.0 mm
50.0 mm
0.3041 RM - 0.3375 RM 2912 In stock
1.6 mm
5.1 mm
0.3387 RM - 0.3751 RM 32782 In stock
1.2 mm
2.9 mm
0.2987 RM - 0.3314 RM 1034 In stock
1.7 mm
6.6 mm
0.723 RM - 0.8019 RM 7820 In stock
1.0 mm
3.1 mm
0.9021 RM - 0.9999 RM 233976 In stock
9.0 mm
8.5 mm
0.1172 RM - 0.1286 RM 277218 In stock
3.2 mm
4.5 mm
0.2659 RM - 0.295 RM 479 In stock
2.0 mm
12.2 mm
0.3806 RM - 0.4226 RM 7925 In stock
1.6 mm
2.6 mm
  • of 10
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1092280000VR

Price Range
0.3952 RM - 0.3576 RM

Stock Levels
234599 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    8.0 mm
  • Thickness
    6.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018080200001

Price Range
1.5139 RM - 1.3665 RM

Stock Levels
1001175 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    8.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018060500001

Price Range
0.8456 RM - 0.763 RM

Stock Levels
883244 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    6.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018140100001

Price Range
0.2647 RM - 0.2386 RM

Stock Levels
2509 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    14.2 mm
  • Thickness
    4.0 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1094670000VR

Price Range
0.5184 RM - 0.4674 RM

Stock Levels
16918 In stock
Attributes
  • Flange Height
    3.0 mm
  • Inside Diameter
    10.1 mm
  • Thickness
    10.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1090440000VR

Price Range
0.4868 RM - 0.4395 RM

Stock Levels
13625 In stock
Attributes
  • Flange Height
    2.6 mm
  • Inside Diameter
    10.1 mm
  • Thickness
    11.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1095750000VR

Price Range
0.8456 RM - 0.7624 RM

Stock Levels
111454 In stock
Attributes
  • Flange Height
    3.0 mm
  • Inside Diameter
    16.2 mm
  • Thickness
    9.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1095820000VR

Price Range
2.6024 RM - 2.3486 RM

Stock Levels
4562 In stock
Attributes
  • Flange Height
    6.0 mm
  • Inside Diameter
    24.5 mm
  • Thickness
    13.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1095290000VR

Price Range
1.3343 RM - 1.2038 RM

Stock Levels
733 In stock
Attributes
  • Flange Height
    1.5 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018100100001

Price Range
0.0935 RM - 0.085 RM

Stock Levels
765000 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    3.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1080350000VR

Price Range
0.2816 RM - 0.2544 RM

Stock Levels
150292 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    4.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1095810000VR

Price Range
7.08 RM - 6.3898 RM

Stock Levels
310 In stock
Attributes
  • Flange Height
    3.0 mm
  • Inside Diameter
    50.0 mm
  • Thickness
    10.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-10-8

Price Range
0.3375 RM - 0.3041 RM

Stock Levels
2912 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    3.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI-4-16

Price Range
0.3751 RM - 0.3387 RM

Stock Levels
32782 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    2.9 mm
  • Thickness
    6.4 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNI1/4-32

Price Range
0.3314 RM - 0.2987 RM

Stock Levels
1034 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    6.6 mm
  • Thickness
    12.7 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - ; ; ;

MNIM3-2.5

Price Range
0.8019 RM - 0.723 RM

Stock Levels
7820 In stock
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    2.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312082259935

Price Range
0.9999 RM - 0.9021 RM

Stock Levels
233976 In stock
Attributes
  • Flange Height
    9.0 mm
  • Inside Diameter
    8.5 mm
  • Thickness
    13.5 mm
  • Full Material
    Polyamide
  • Colour
    Black
Black Insulation Sleeve Shoulder Washer - ; ; ;

312083159935

Price Range
0.1286 RM - 0.1172 RM

Stock Levels
277218 In stock
Attributes
  • Flange Height
    3.2 mm
  • Inside Diameter
    4.5 mm
  • Thickness
    4.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018120300001

Price Range
0.295 RM - 0.2659 RM

Stock Levels
479 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    12.2 mm
  • Thickness
    4.0 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Black Insulation Sleeve Shoulder Washer - ; ; ;

312083959935

Price Range
0.4226 RM - 0.3806 RM

Stock Levels
7925 In stock
Attributes
  • Flange Height
    1.6 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    4.2 mm
  • Full Material
    Polyamide
  • Colour
    Black