Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.3041 RM - 0.3375 RM | 2912 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.3387 RM - 0.3751 RM | 32782 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| 0.6034 RM - 0.6689 RM | 5010 In stock |
0.315 in
8.0 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| 0.723 RM - 0.8019 RM | 7820 In stock |
0.039 in
1.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.4613 RM - 0.5118 RM | 71972 In stock |
0.394 in
10.0 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 0.9027 RM - 1.001 RM | 193946 In stock |
0.236 in
6.0 mm
|
|
|
0.335 in
8.5 mm
|
|
|
||
| 0.4534 RM - 0.502 RM | 114574 In stock |
0.591 in
15.0 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.3854 RM - 0.4267 RM | 4028 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| 0.2647 RM - 0.2926 RM | 15263 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm
|
|
|
||
| 0.1002 RM - 0.1111 RM | 3463 In stock |
0.11 in
2.8 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.4534 RM - 0.502 RM | 42468 In stock |
0.315 in
8.0 mm
|
|
|
0.205 in
5.2 mm
|
|
|
||
| 0.2859 RM - 0.3163 RM | 4478 In stock |
0.256 in
6.5 mm
|
|
|
0.476 in
12.1 mm
|
|
|
||
| 0.3672 RM - 0.4074 RM | 184635 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm
|
|
|
||
| 1090510000VR | 0.7297 RM - 0.808 RM | 108438 In stock |
0.102 in
2.6 mm
|
|
|
0.476 in
12.1 mm
|
|
|
|
| 0.6052 RM - 0.6702 RM | 20 In stock |
0.102 in
2.6 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
| 0.3357 RM - 0.3721 RM | 10 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.3187 RM - 0.3533 RM | 144228 In stock |
0.067 in
1.7 mm
|
|
|
0.26 in
6.6 mm
|
|
|
||
| 0.3084 RM - 0.3417 RM | 2204 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
||
| 0.3259 RM - 0.3599 RM | 3260 In stock |
0.067 in
1.7 mm
|
|
|
0.26 in
6.6 mm
|
|
|
||
| 0.4031 RM - 0.4468 RM | 2040 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm