Menu Search

Side Hinges

In stock

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
81.654 RM - 90.475 RM 2796 In stock
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
693121E 38.2361 RM - 42.3671 RM 4260 In stock
50.0 mm
Die Cast Zinc Alloy
19.0 mm
19.0 mm
11.2602 RM - 11.2602 RM 29900 In stock
95.0 mm
Stainless Steel
Zinc Alloy
13.3 mm
9.0 mm
17.3834 RM - 17.3834 RM Request the lead time here
92.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
12.5458 RM - 12.5458 RM Request the lead time here
55.0 mm
Stainless Steel
Zinc Alloy
13.5 mm
9.0 mm
27.0069 RM - 27.0069 RM Request the lead time here
76.5 mm
No Finish
Stainless Steel
16.0 mm
14.8035 RM - 14.8035 RM Request the lead time here
70.0 mm
Chrome Plated
Zinc Alloy
24.0 mm
14.0 mm
31.2472 RM - 31.2472 RM Request the lead time here
31.7 mm
Bright Chrome
Zinc Alloy
19.6 mm
30.0 mm
49.5303 RM - 49.5303 RM Request the lead time here
49.0 mm
Mirror
Stainless Steel
24.0 mm
24.0 mm
36.0271 RM - 36.0271 RM Request the lead time here
39.0 mm
Mirror
Stainless Steel
18.0 mm
12.0 mm
39.5559 RM - 39.5559 RM Request the lead time here
80.0 mm
No Finish
Stainless Steel
14.5 mm
12.0 mm
5.1641 RM - 5.1641 RM Request the lead time here
42.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
28.0 mm
18.8658 RM - 18.8658 RM Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
19.2362 RM - 19.2362 RM Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
10.5 mm
23.2 mm
10.5899 RM - 10.5899 RM Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
3.8456 RM - 3.8456 RM Request the lead time here
42.0 mm
Matt
Zinc Alloy
10.6 mm
14.8496 RM - 14.8496 RM Request the lead time here
89.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
14.0 mm
8.8314 RM - 8.8314 RM Request the lead time here
45.0 mm
No Finish
Zinc Alloy
14.0 mm
14.0 mm
7.8193 RM - 7.8193 RM Request the lead time here
33.0 mm
Powder Coating
Zinc Alloy
16.9 mm
33.6 mm
14.2516 RM - 14.2516 RM Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
18.0 mm
12.0 mm
  • of 3
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 60.0 mm | 2.362 in; Chrome Plated Brass

29331E

Price Range
90.475 RM - 81.654 RM

Stock Levels
2796 In stock
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
- Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Die Cast Zinc Alloy ;

693121E

Price Range
42.3671 RM - 38.2361 RM

Stock Levels
4260 In stock
Attributes
  • Leaf Thickness
    17.5 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Die Cast Zinc Alloy
Side Detachable Exposed Hinge - Leaf Thickness : 13.3 mm | 0.524 in Overall Length : 95.0 mm | 3.74 in Overall Thickness : 13.3 mm | 0.524 in; Natural

20035587

Price Range
11.2602 RM - 11.2602 RM

Stock Levels
29900 In stock
Attributes
  • Leaf Thickness
    13.3 mm
  • Overall Length
    95.0 mm
  • Overall Thickness
    13.3 mm
  • Overall Width
    9.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 92.0 mm | 3.622 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035815

Price Range
17.3834 RM - 17.3834 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Grey
Side Detachable Exposed Hinge - Leaf Thickness : 13.5 mm | 0.531 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 13.5 mm | 0.531 in; Natural

20035600

Price Range
12.5458 RM - 12.5458 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    13.5 mm
  • Overall Width
    9.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 11.1 mm | 0.437 in Overall Length : 76.5 mm | 3.012 in ; Natural

20043285

Price Range
27.0069 RM - 27.0069 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.1 mm
  • Overall Length
    76.5 mm
  • Overall Width
    16.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Side Hinge - Leaf Thickness : 12.0 mm | 0.472 in Overall Length : 70.0 mm | 2.756 in Overall Thickness : 24.0 mm | 0.945 in; Grey

20035822

Price Range
14.8035 RM - 14.8035 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Grey
Side Hinge - Leaf Thickness : 19.2 mm | 0.756 in Overall Length : 31.7 mm | 1.248 in Overall Thickness : 19.6 mm | 0.772 in; Natural

20035761

Price Range
31.2472 RM - 31.2472 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.2 mm
  • Overall Length
    31.7 mm
  • Overall Thickness
    19.6 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 49.0 mm | 1.929 in Overall Thickness : 24.0 mm | 0.945 in; Natural

20043179

Price Range
49.5303 RM - 49.5303 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 39.0 mm | 1.535 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20043155

Price Range
36.0271 RM - 36.0271 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    39.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20043278

Price Range
39.5559 RM - 39.5559 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 16.0 mm | 0.63 in Overall Length : 42.0 mm | 1.654 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035839

Price Range
5.1641 RM - 5.1641 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.0 mm
  • Overall Length
    42.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035785

Price Range
18.8658 RM - 18.8658 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 17.0 mm | 0.669 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 10.5 mm | 0.413 in; Natural

20035778

Price Range
19.2362 RM - 19.2362 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    23.2 mm
  • Colour
    Natural
Side Hinge - Overall Width - 14.5 mm | 0.571 in Overall Length : 80.0 mm | 3.15 in; Zinc Alloy; Natural

20035549

Price Range
10.5899 RM - 10.5899 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Full Material
    Die Cast Zinc Alloy
Side Detachable Exposed Hinge - Leaf Thickness : 5.3 mm | 0.209 in Overall Length : 42.0 mm | 1.654 in ; Black

20035655

Price Range
3.8456 RM - 3.8456 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.3 mm
  • Overall Length
    42.0 mm
  • Overall Width
    10.6 mm
  • Colour
    Black
  • Finish
    Matt
Side Detachable Exposed Hinge - Leaf Thickness : 10.5 mm | 0.413 in Overall Length : 89.0 mm | 3.504 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20035556

Price Range
14.8496 RM - 14.8496 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.5 mm
  • Overall Length
    89.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    14.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 11.8 mm | 0.465 in Overall Length : 45.0 mm | 1.772 in Overall Thickness : 14.0 mm | 0.551 in; Natural

20035716

Price Range
8.8314 RM - 8.8314 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.8 mm
  • Overall Length
    45.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    14.0 mm
  • Colour
    Natural
Side Hinge - Leaf Thickness : 13.2 mm | 0.52 in Overall Length : 33.0 mm | 1.299 in Overall Thickness : 16.9 mm | 0.665 in; Black

20035686

Price Range
7.8193 RM - 7.8193 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.2 mm
  • Overall Length
    33.0 mm
  • Overall Thickness
    16.9 mm
  • Overall Width
    33.6 mm
  • Colour
    Black
Side Detachable Exposed Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 18.0 mm | 0.709 in; Natural

20035570

Price Range
14.2516 RM - 14.2516 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural