Menu Search

Side Hinges

In stock

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
39.5559 RM - 39.5559 RM Request the lead time here
80.0 mm
No Finish
Stainless Steel
14.5 mm
12.0 mm
57.428 RM - 63.632 RM 7964 In stock
66.0 mm
Powder Coating
Die Cast Zinc Alloy
  • of 3
Side Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20043278

Price Range
39.5559 RM - 39.5559 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Natural
- Overall Length : 66.0 mm | 2.598 in ; Black

5931225E

Price Range
63.632 RM - 57.428 RM

Stock Levels
7964 In stock
Attributes
  • Overall Length
    66.0 mm
  • Adaptor
    Adaptor Included
  • Colour
    Black
  • Finish
    Powder Coating
  • Full Material
    Stainless Steel