Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | Open/Closed | View | |
|---|---|---|---|---|---|---|---|
| 2.6176 RM - 2.8998 RM | Request the lead time here |
|
|
0.248 in
6.3 mm
|
Closed
|
||
| 0.7497 RM - 0.7892 RM | 318916 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 22MP11815 | 1.3191 RM - 1.3883 RM | 46740 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
|
| 291904 In stock |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Closed
|
|||
| 1.0277 RM - 1.0818 RM | 53304 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.8456 RM - 0.8899 RM | 574230 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.5682 RM - 0.5985 RM | 91060 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 2.183 RM - 2.419 RM | 722 In stock |
|
|
0.248 in
6.3 mm
|
Closed
|
||
| 2.2485 RM - 2.4913 RM | 1900 In stock |
|
|
0.248 in
6.3 mm
|
Closed
|
||
| 2.1192 RM - 2.3486 RM | 100 In stock |
|
|
0.248 in
6.3 mm
|
Closed
|
||
| 2.0578 RM - 2.2807 RM | 100 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.5627 RM - 0.6235 RM | 635 In stock |
|
|
0.062 in
1.57 mm
|
Closed
|
||
| PGSB-40 | 1.4933 RM - 1.6542 RM | 13964 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
|
| 0.4729 RM - 0.5251 RM | 1853784 In stock |
|
|
0.062 in
1.57 mm
|
Closed
|
||
| 0.9524 RM - 1.0551 RM | 16186 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 1.4837 RM - 1.6433 RM | 429064 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.5433 RM - 0.6028 RM | 3273 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.5895 RM - 0.6537 RM | 2484 In stock |
|
|
0.126 in
3.2 mm
|
Closed
|
||
| 0.5482 RM - 0.6077 RM | 556 In stock |
|
|
0.062 in
1.57 mm
|
Closed
|
||
| 0.5852 RM - 0.649 RM | 35522 In stock |
|
|
0.126 in
3.2 mm
|
Closed