Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|
PGSB-19 | 0.5942 RM - 0.6584 RM | 368 In stock |
0.500 in
12.7 mm
|
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
Closed
|
|
PGSB-34 | 0.8359 RM - 0.9257 RM | 412154 In stock |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
|
1.1318 RM - 1.2544 RM | 1222564 In stock |
1.312 in
33.3 mm
|
1.496 in
38.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6713 RM - 0.7442 RM | 1103 In stock |
0.250 in
6.4 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.7004 RM - 0.7769 RM | 238 In stock |
0.500 in
12.7 mm
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5627 RM - 0.624 RM | 5066 In stock |
0.312 in
7.9 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
PGSB-40 | 1.4359 RM - 1.5906 RM | 20778 In stock |
1.375 in
34.9 mm
|
1.772 in
45.0 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.4547 RM - 0.5049 RM | 94008 In stock |
0.187 in
4.7 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5224 RM - 0.5796 RM | 27176 In stock |
0.187 in
4.7 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
0.5668 RM - 0.6286 RM | 205 In stock |
0.243 in
6.2 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.4179 RM - 0.4629 RM | 886 In stock |
0.240 in
6.1 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5463 RM - 0.6053 RM | 1040 In stock |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.6694 RM - 1.8497 RM | 3110 In stock |
0.284 in
7.2 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5271 RM - 0.5843 RM | 1256 In stock |
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5954 RM - 0.6596 RM | 821 In stock |
0.312 in
7.9 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6876 RM - 0.7623 RM | 252 In stock |
0.562 in
14.3 mm
|
0.748 in
19.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.2421 RM - 2.4078 RM | Request the lead time here |
0.504 in
12.8 mm
|
0.63 in
16.0 mm
|
0.138 in
3.5 mm
|
Closed
|
||
PGSB-1822 | 0.593 RM - 0.6572 RM | 530 In stock |
0.717 in
18.2 mm
|
0.866 in
22.0 mm
|
0.091 in
2.3 mm
|
Closed
|
|
9.5155 RM - 10.5434 RM | 67 In stock |
1.850 in
47 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
0.5318 RM - 0.5895 RM | 33917 In stock |
0.812 in
20.6 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue