Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|
0.5318 RM - 0.5895 RM | 33917 In stock |
0.812 in
20.6 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
||
PGSB-19 | 0.5942 RM - 0.6584 RM | 368 In stock |
0.500 in
12.7 mm
|
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
Closed
|
|
0.638 RM - 0.7069 RM | 230 In stock |
0.625 in
15.9 mm
|
0.78 in
19.8 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.6351 RM - 0.7039 RM | 459 In stock |
0.750 in
19.1 mm
|
0.874 in
22.2 mm
|
0.063 in
1.6 mm
|
Closed
|
||
PGSB-34 | 0.8359 RM - 0.9257 RM | 412154 In stock |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
|
1.4855 RM - 1.6472 RM | 27551 In stock |
0.937 in
23.8 mm
|
1.26 in
32.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.6694 RM - 1.8497 RM | 3110 In stock |
0.284 in
7.2 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
PGSB-21 | 0.6602 RM - 0.732 RM | 7743 In stock |
0.562 in
14.3 mm
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.5271 RM - 0.5843 RM | 1256 In stock |
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5627 RM - 0.624 RM | 5066 In stock |
0.312 in
7.9 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
PGSB-15 | 0.6018 RM - 0.6672 RM | 284 In stock |
0.391 in
9.9 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.8971 RM - 0.994 RM | 4106 In stock |
1.031 in
26.2 mm
|
1.346 in
34.2 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.7004 RM - 0.7769 RM | 238 In stock |
0.500 in
12.7 mm
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
Closed
|
||
9.5155 RM - 10.5434 RM | 67 In stock |
1.850 in
47 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
0.5411 RM - 0.5995 RM | 11027 In stock |
0.406 in
10.3 mm
|
0.531 in
13.5 mm
|
0.063 in
1.6 mm
|
Closed
|
||
PGSB-40 | 1.4359 RM - 1.5906 RM | 20778 In stock |
1.375 in
34.9 mm
|
1.772 in
45.0 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.4547 RM - 0.5049 RM | 94008 In stock |
0.187 in
4.7 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.9158 RM - 1.0145 RM | 19138 In stock |
0.766 in
19.5 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.4266 RM - 1.5801 RM | 103 In stock |
1.640 in
41.7 mm
|
2.008 in
51.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5224 RM - 0.5796 RM | 27176 In stock |
0.187 in
4.7 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue