Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|
PGSB-19 | 0.5942 RM - 0.6584 RM | 368 In stock |
0.500 in
12.7 mm
|
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
Closed
|
|
PGSB-34 | 0.8359 RM - 0.9257 RM | 412154 In stock |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
|
1.1318 RM - 1.2544 RM | 1222564 In stock |
1.312 in
33.3 mm
|
1.496 in
38.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6713 RM - 0.7442 RM | 1103 In stock |
0.250 in
6.4 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.7004 RM - 0.7769 RM | 238 In stock |
0.500 in
12.7 mm
|
0.689 in
17.5 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5627 RM - 0.624 RM | 5066 In stock |
0.312 in
7.9 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.3584 RM - 0.3969 RM | 24206 In stock |
0.433 in
11.0 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
Closed
|
||
PGSB-40 | 1.4359 RM - 1.5906 RM | 20778 In stock |
1.375 in
34.9 mm
|
1.772 in
45.0 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.4547 RM - 0.5049 RM | 94008 In stock |
0.187 in
4.7 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5224 RM - 0.5796 RM | 27176 In stock |
0.187 in
4.7 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
0.5668 RM - 0.6286 RM | 205 In stock |
0.243 in
6.2 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.4179 RM - 0.4629 RM | 886 In stock |
0.240 in
6.1 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5463 RM - 0.6053 RM | 1040 In stock |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.6694 RM - 1.8497 RM | 3110 In stock |
0.284 in
7.2 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.7098 RM - 0.7857 RM | 577 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5271 RM - 0.5843 RM | 1256 In stock |
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5954 RM - 0.6596 RM | 821 In stock |
0.312 in
7.9 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6876 RM - 0.7623 RM | 252 In stock |
0.562 in
14.3 mm
|
0.748 in
19.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.2421 RM - 2.4078 RM | Request the lead time here |
0.504 in
12.8 mm
|
0.63 in
16.0 mm
|
0.138 in
3.5 mm
|
Closed
|
||
PGSB-1822 | 0.593 RM - 0.6572 RM | 530 In stock |
0.717 in
18.2 mm
|
0.866 in
22.0 mm
|
0.091 in
2.3 mm
|
Closed
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue