Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|
0.9158 RM - 1.0145 RM | 19138 In stock |
0.766 in
19.5 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.4266 RM - 1.5801 RM | 103 In stock |
1.640 in
41.7 mm
|
2.008 in
51.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5224 RM - 0.5796 RM | 27176 In stock |
0.187 in
4.7 mm
|
2.252 in
57.2 mm
|
0.252 in
6.4 mm
|
Closed
|
||
0.5668 RM - 0.6286 RM | 205 In stock |
0.243 in
6.2 mm
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
PGSB-22 | 0.7039 RM - 0.7792 RM | 77 In stock |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
Closed
|
|
0.7098 RM - 0.7857 RM | 577 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5463 RM - 0.6053 RM | 13137 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.1318 RM - 1.2544 RM | 1222564 In stock |
1.312 in
33.3 mm
|
1.496 in
38.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6713 RM - 0.7442 RM | 1103 In stock |
0.250 in
6.4 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.7822 RM - 0.8668 RM | 2205 In stock |
0.562 in
14.3 mm
|
0.874 in
22.2 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.7635 RM - 0.8464 RM | 90 In stock |
0.625 in
15.9 mm
|
0.874 in
22.2 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5557 RM - 0.6152 RM | 16548 In stock |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
0.063 in
1.6 mm
|
Closed
|
||
1.116 RM - 1.2363 RM | 152 In stock |
1.062 in
27 mm
|
1.496 in
38.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
1.0933 RM - 1.2118 RM | 265491 In stock |
1.125 in
28.6 mm
|
1.496 in
38.0 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.8359 RM - 0.9257 RM | 5980 In stock |
0.875 in
22.2 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.5814 RM - 0.6438 RM | 540 In stock |
0.437 in
11.1 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
Closed
|
||
0.6211 RM - 0.6876 RM | 775 In stock |
0.625 in
15.9 mm
|
0.752 in
19.1 mm
|
0.063 in
1.6 mm
|
Closed
|
||
PGSB-2428 | 0.8861 RM - 0.9824 RM | 1441 In stock |
0.945 in
24 mm
|
1.102 in
28.0 mm
|
0.13 in
3.3 mm
|
Closed
|
|
0.4179 RM - 0.4629 RM | 886 In stock |
0.240 in
6.1 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
Closed
|
||
0.5463 RM - 0.6053 RM | 1040 In stock |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue