Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Minimum Panel Thickness | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|---|
0.6794 RM - 0.753 RM | 30262 In stock |
|
|
|
|
|
||
1.8281 RM - 2.0254 RM | 49754 In stock |
|
|
|
|
|
||
PGSA-1316A | 0.5604 RM - 0.6211 RM | 1911 In stock |
0.480 in
12.2 mm
|
0.63 in
16.0 mm
|
|
0.055 in
1.4 mm
|
|
|
PGSA-0407A | 0.2813 RM - 0.3117 RM | 98 In stock |
|
|
|
|
|
|
PGSB-7A | 1.7645 RM - 1.9554 RM | 25 In stock |
|
|
|
|
|
|
0.6952 RM - 0.7711 RM | 1578 In stock |
|
|
|
|
|
||
PGSB-3A | 1.259 RM - 1.395 RM | 15563 In stock |
|
|
|
|
|
|
1.5748 RM - 1.7453 RM | 18105 In stock |
|
|
|
|
|
||
0.5259 RM - 0.5825 RM | 920 In stock |
|
|
|
|
|
||
PGSA-1519A | 0.5002 RM - 0.5545 RM | 6 In stock |
|
|
|
|
|
|
2.0021 RM - 2.2181 RM | 3743 In stock |
|
|
|
|
|
||
1.5917 RM - 1.6752 RM | 12101 In stock |
|
|
|
|
|
||
1.1633 RM - 1.2894 RM | 22580 In stock |
|
|
|
|
|
||
1.4487 RM - 1.6052 RM | 474799 In stock |
|
|
|
|
|
||
PGSB-0609A | 1.0063 RM - 1.1149 RM | 9103 In stock |
|
|
|
|
|
|
0.471 RM - 0.5218 RM | 2090 In stock |
|
|
|
|
|
||
1.1324 RM - 1.255 RM | 5524 In stock |
|
|
|
|
|
||
1.3221 RM - 1.4651 RM | 294 In stock |
|
|
|
|
|
||
1.196 RM - 1.325 RM | 249 In stock |
|
|
|
|
|
||
1.0798 RM - 1.1966 RM | 3802 In stock |
|
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue