Menu Search

Snap Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Material: Heat Stabilised Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness Open/Closed View
PGSA-0407A 0.2813 RM - 0.3117 RM 98 In stock
1.7015 RM - 1.8854 RM 533 In stock
1.1633 RM - 1.2894 RM 22580 In stock
1.4487 RM - 1.6052 RM 474799 In stock
PGSB-0609A 1.0063 RM - 1.1149 RM 9103 In stock
PGSB-3A 1.259 RM - 1.395 RM 15563 In stock
1.5917 RM - 1.6752 RM 12101 In stock
0.6794 RM - 0.753 RM 30262 In stock
PGSA-1316A 0.5604 RM - 0.6211 RM 1911 In stock
12.2 mm
16.0 mm
1.4 mm
PGSB-7A 1.7645 RM - 1.9554 RM 25 In stock
PGSA-1519A 0.5002 RM - 0.5545 RM 6 In stock
1.196 RM - 1.325 RM 249 In stock
1.5748 RM - 1.7453 RM 18105 In stock
1.0798 RM - 1.1966 RM 3802 In stock
1.8281 RM - 2.0254 RM 49754 In stock
1.1324 RM - 1.255 RM 5524 In stock
1.3221 RM - 1.4651 RM 294 In stock
0.5259 RM - 0.5825 RM 920 In stock
2.0021 RM - 2.2181 RM 3743 In stock
0.471 RM - 0.5218 RM 2090 In stock
  • of 2
Snap Fit Bushing - Open 4.8 mm | 0.189 in ; 1.0 mm | 0.039 in Black

PGSA-0407A

Price Range
0.3117 RM - 0.2813 RM

Stock Levels
98 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 26.6 mm | 1.047 in ; 3.2 mm | 0.126 in Black

PGSB-6A

Price Range
1.8854 RM - 1.7015 RM

Stock Levels
533 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 17.6 mm | 0.693 in ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
1.2894 RM - 1.1633 RM

Stock Levels
22580 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 14.5 mm | 0.570 in ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
1.6052 RM - 1.4487 RM

Stock Levels
474799 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 6.6 mm | 0.260 in ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
1.1149 RM - 1.0063 RM

Stock Levels
9103 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9.9 mm | 0.390 in ; 3.2 mm | 0.126 in Black

PGSB-3A

Price Range
1.395 RM - 1.259 RM

Stock Levels
15563 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 17.3 mm | 0.681 in ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
1.6752 RM - 1.5917 RM

Stock Levels
12101 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9.2 mm | 0.362 in ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
0.753 RM - 0.6794 RM

Stock Levels
30262 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 12.2 mm | 0.480 in ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
0.6211 RM - 0.5604 RM

Stock Levels
1911 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Approximate Cable Holding Diameter
    12.2 mm
  • Compatible Hole Diameter
    16.0 mm
Snap Fit Bushing - Open 29.7 mm | 1.169 in ; 3.2 mm | 0.126 in Black

PGSB-7A

Price Range
1.9554 RM - 1.7645 RM

Stock Levels
25 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 14.3 mm | 0.563 in ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
0.5545 RM - 0.5002 RM

Stock Levels
6 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9 mm | 0.354 in ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
1.325 RM - 1.196 RM

Stock Levels
249 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 20.4 mm | 0.803 in ; 3.0 mm | 0.118 in Black

PGSB-9A

Price Range
1.7453 RM - 1.5748 RM

Stock Levels
18105 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 12.3 mm | 0.484 in ; 3.3 mm | 0.13 in Black

PGSB-1216A

Price Range
1.1966 RM - 1.0798 RM

Stock Levels
3802 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 31.7 mm | 1.248 in ; 3.2 mm | 0.126 in Black

PGSB-8A

Price Range
2.0254 RM - 1.8281 RM

Stock Levels
49754 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 7.9 mm | 0.311 in ; 3.2 mm | 0.126 in Black

PGSB-2A

Price Range
1.255 RM - 1.1324 RM

Stock Levels
5524 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 10.5 mm | 0.413 in ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
1.4651 RM - 1.3221 RM

Stock Levels
294 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 22.9 mm | 0.902 in ; 1.0 mm | 0.039 in Black

PGSA-2327A

Price Range
0.5825 RM - 0.5259 RM

Stock Levels
920 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 22.2 mm | 0.874 in ; 3.2 mm | 0.126 in Black

PGSB-5A

Price Range
2.2181 RM - 2.0021 RM

Stock Levels
3743 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 19.5 mm | 0.768 in ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
0.5218 RM - 0.471 RM

Stock Levels
2090 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2