Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
10.7004 RM - 11.8567 RM | 1151 In stock |
1.563 in
39.7 mm
|
White
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
10.7004 RM - 11.8567 RM | 6913 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
17.9114 RM - 19.8458 RM | 37 In stock |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
37.543 RM - 72.7973 RM | 20 In stock |
2.126 in
54.0 mm
|
Black
|
|
Polypropylene
|
0.63 in
16.0 mm
|
||
16.3751 RM - 31.7527 RM | 23 In stock |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.394 in
10.0 mm
|
||
17.9114 RM - 19.8458 RM | 57 In stock |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
16.2712 RM - 31.5513 RM | Request the lead time here |
0.72 in
18.3 mm
|
White
|
0.63 in
16.0 mm
|
|
|
||
10.07 RM - 11.158 RM | 39416 In stock |
0.413 in
10.5 mm
|
Black
|
|
|
|
||
46.3942 RM - 48.8358 RM | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
15.1126 RM - 16.7452 RM | Request the lead time here |
0.602 in
15.3 mm
|
White
|
|
|
|
||
45.7843 RM - 45.7843 RM | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
42.6977 RM - 42.6977 RM | 40 In stock |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
41.5664 RM - 41.5664 RM | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
4.6492 RM - 5.1517 RM | 30 In stock |
1 in
25.4 mm
|
White
|
0.378 in
9.6 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
||
43.4851 RM - 43.4851 RM | Request the lead time here |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
13.2237 RM - 14.652 RM | 644 In stock |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
||
47.4169 RM - 49.9128 RM | Request the lead time here |
1.122 in
28.5 mm
|
Black
|
0.63 in
16.0 mm
|
|
|
||
45.7843 RM - 45.7843 RM | Request the lead time here |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
13.9533 RM - 27.0568 RM | Request the lead time here |
0.72 in
18.3 mm
|
Black
|
|
|
|
||
42.6977 RM - 42.6977 RM | 10 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue