Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Colour | Material | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.5075 RM - 0.5621 RM | 1082567 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| 0.638 RM - 0.7066 RM | 2036 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| SLG-1L-B | 0.638 RM - 0.7066 RM | 1244196 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
0.165 in
4.2 mm
|
Grommet
|
|
| 0.6404 RM - 0.7096 RM | 145847 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| 0.462 RM - 0.5123 RM | 298631 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
0.177 in
4.5 mm
|
Grommet
|
||
| 0.7472 RM - 0.828 RM | 130818 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| 0.5542 RM - 0.6143 RM | 1992 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.146 in
3.7 mm
|
Grommet
|
||
| 0.462 RM - 0.5123 RM | 14366 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
0.157 in
4.0 mm
|
Grommet
|
||
| 0.5063 RM - 0.5609 RM | 35045 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.177 in
4.5 mm
|
Grommet
|
||
| 0.462 RM - 0.5123 RM | 231062 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.157 in
4.0 mm
|
Grommet
|
||
| 0.7472 RM - 0.828 RM | 53117 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.146 in
3.7 mm
|
Grommet
|
||
| 0.7472 RM - 0.828 RM | 1095 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| 0.6113 RM - 0.6768 RM | 68375 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| 0.7733 RM - 0.8559 RM | 42884 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.205 in
5.2 mm
|
Grommet