Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
1440353 29.6264 RM - 32.8268 RM 15 In stock
M4
Light Brown
PEEK
25.0 mm
Torx Drive
14.5576 RM - 16.1305 RM 10 In stock
M4
Light Brown
PEEK
8.0 mm
Torx Drive
50.9349 RM - 56.4379 RM 5 In stock
M6
Light Brown
PEEK
12.0 mm
Torx Drive
50.9349 RM - 56.4379 RM 5 In stock
M6
Light Brown
PEEK
10.0 mm
Torx Drive
9.7146 RM - 10.7642 RM 51 In stock
M3
Light Brown
PEEK
8.0 mm
Torx Drive
21.3936 RM - 23.704 RM 124 In stock
M4
Light Brown
PEEK
20.0 mm
Torx Drive
90.6474 RM - 100.4391 RM 15 In stock
M6
Light Brown
PEEK
40.0 mm
Torx Drive
32.0473 RM - 35.5099 RM 605 In stock
M5
Light Brown
PEEK
16.0 mm
Torx Drive
88.2259 RM - 97.7572 RM 5 In stock
M6
Light Brown
PEEK
30.0 mm
Torx Drive
97.427 RM - 107.9525 RM 5 In stock
M6
Light Brown
PEEK
30.0 mm
Torx Drive
21.3372 RM - 23.6427 RM 85 In stock
M3
Light Brown
PEEK
20.0 mm
Torx Drive
20.3689 RM - 22.5695 RM 22 In stock
M4
Light Brown
PEEK
16.0 mm
Torx Drive
58.6834 RM - 65.0233 RM 5 In stock
M5
Light Brown
PEEK
30.0 mm
Torx Drive
29.6264 RM - 32.8268 RM 135 In stock
M5
Light Brown
PEEK
12.0 mm
Torx Drive
10.1984 RM - 11.3002 RM 35 In stock
M3
Light Brown
PEEK
10.0 mm
Torx Drive
24.2995 RM - 26.9238 RM 135 In stock
M5
Light Brown
PEEK
10.0 mm
Torx Drive
24.2995 RM - 26.9238 RM 5 In stock
M5
Light Brown
PEEK
8.0 mm
Torx Drive
50.9349 RM - 56.4379 RM 5 In stock
M6
Light Brown
PEEK
16.0 mm
Torx Drive
77.571 RM - 85.9513 RM 125 In stock
M6
Light Brown
PEEK
25.0 mm
Torx Drive
58.6834 RM - 65.0233 RM 5 In stock
M6
Light Brown
PEEK
20.0 mm
Torx Drive
  • of 4
Screw - Low Round Head; Torx Drive; M4; 25.0 mm; PEEK

1440353

Price Range
32.8268 RM - 29.6264 RM

Stock Levels
15 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 8.0 mm; PEEK

1440348

Price Range
16.1305 RM - 14.5576 RM

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 12.0 mm; PEEK

1440362

Price Range
56.4379 RM - 50.9349 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 10.0 mm; PEEK

1440361

Price Range
56.4379 RM - 50.9349 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M3; 8.0 mm; PEEK

1440342

Price Range
10.7642 RM - 9.7146 RM

Stock Levels
51 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 20.0 mm; PEEK

1440352

Price Range
23.704 RM - 21.3936 RM

Stock Levels
124 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 40.0 mm; PEEK

1440367

Price Range
100.4391 RM - 90.6474 RM

Stock Levels
15 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 16.0 mm; PEEK

1440357

Price Range
35.5099 RM - 32.0473 RM

Stock Levels
605 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 30.0 mm; PEEK

1440366

Price Range
97.7572 RM - 88.2259 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Low Round Head
Screw - Special Low Round Head; Torx Drive; M6; 30.0 mm; PEEK

1440394

Price Range
107.9525 RM - 97.427 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Special Low Round Head
Screw - Low Round Head; Torx Drive; M3; 20.0 mm; PEEK

1440346

Price Range
23.6427 RM - 21.3372 RM

Stock Levels
85 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 16.0 mm; PEEK

1440351

Price Range
22.5695 RM - 20.3689 RM

Stock Levels
22 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 30.0 mm; PEEK

1440360

Price Range
65.0233 RM - 58.6834 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 12.0 mm; PEEK

1440356

Price Range
32.8268 RM - 29.6264 RM

Stock Levels
135 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M3; 10.0 mm; PEEK

1440343

Price Range
11.3002 RM - 10.1984 RM

Stock Levels
35 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 10.0 mm; PEEK

1440355

Price Range
26.9238 RM - 24.2995 RM

Stock Levels
135 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 8.0 mm; PEEK

1440354

Price Range
26.9238 RM - 24.2995 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 16.0 mm; PEEK

1440363

Price Range
56.4379 RM - 50.9349 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 25.0 mm; PEEK

1440365

Price Range
85.9513 RM - 77.571 RM

Stock Levels
125 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 20.0 mm; PEEK

1440364

Price Range
65.0233 RM - 58.6834 RM

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Low Round Head