Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Material | Head Diameter | View | |
---|---|---|---|---|---|---|---|
3.1993 RM - 3.5448 RM | 202 In stock |
White
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
||
3.5991 RM - 3.9878 RM | 20 In stock |
Black
|
0.531 in
13.5 mm
|
Steel
|
0.921 in
23.4 mm
|
||
6.5561 RM - 7.2641 RM | 1820 In stock |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
5.5177 RM - 6.1137 RM | 1789 In stock |
Natural
|
0.382 in
9.7 mm
|
Steel
|
|
||
551620 | 5.8388 RM - 6.4697 RM | 22 In stock |
Natural
|
0.343 in
8.7 mm
|
Steel
|
1.22 in
31.0 mm
|
|
7.0371 RM - 7.7971 RM | Request the lead time here |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
6.3168 RM - 6.9991 RM | 20 In stock |
Natural
|
0.354 in
9.0 mm
|
Steel
|
1.22 in
31.0 mm
|
||
3.1993 RM - 3.5448 RM | 180 In stock |
Black
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
||
3.5991 RM - 3.9878 RM | 21 In stock |
White
|
0.531 in
13.5 mm
|
Steel
|
0.921 in
23.4 mm
|
||
4.9883 RM - 5.5276 RM | 40 In stock |
Natural
|
|
Steel
|
|
||
6.3168 RM - 6.9991 RM | 20 In stock |
Natural
|
0.343 in
8.7 mm
|
Steel
|
1.22 in
31.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue