Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Material | Head Diameter | View | |
---|---|---|---|---|---|---|---|
3.1993 RM - 3.5448 RM | 180 In stock |
Black
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
||
7.0371 RM - 7.7971 RM | Request the lead time here |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
3.1993 RM - 3.5448 RM | 202 In stock |
White
|
0.394 in
10.0 mm
|
Steel;Nylon
|
0.921 in
23.4 mm
|
||
6.5561 RM - 7.2641 RM | 1820 In stock |
Natural
|
0.354 in
9.0 mm
|
Steel
|
|
||
5.5177 RM - 6.1137 RM | 1789 In stock |
Natural
|
0.382 in
9.7 mm
|
Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue