Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Loaded Concealed Hinges with Pin are for internally mounted doors. They can be used as a pair or a with hinge pin (32003192E) to be welded on the frame. they have a 110 degree hinge rotation angle and are suitable for left and right hand.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Length | Body Material | View | |
|---|---|---|---|---|---|---|
| 78.3954 RM - 86.8656 RM | 400 In stock |
|
3.15 in
80.0 mm
|
|
||
| 29.0412 RM - 30.5698 RM | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
| 47.5233 RM - 50.025 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
| 40.3232 RM - 42.4448 RM | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
| 47.3583 RM - 49.8502 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
| 41.5245 RM - 43.7098 RM | Request the lead time here |
|
2.362 in
60.0 mm
|
|
||
| 40.3232 RM - 42.4448 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
| 51.5263 RM - 54.2385 RM | 390 In stock |
|
2.362 in
60.0 mm